d - Shaft Dia. |
N/A 1.25 in |
A - Dimension |
N/A 4 13/16 in122 mm |
E - Dimension |
N/A 3 15/16 in100 mm |
I - Dimension |
N/A 33/64 in13 mm |
G - Dimension |
N/A 33/64 in13 mm |
L - Dimension |
N/A 15/16 in24 mm |
S - Dimension |
N/A 15/32 in12 mm |
B - Dimension |
N/A 3 1/2 in89 mm |
Z - Dimension |
N/A 1 7/16 in36.5 mm |
Bi - Dimension |
N/A 1.2598 in32 mm |
N - Dimension |
N/A 0.3346 in8.5 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SB 207-20G |
Housing No. |
N/A LF 207G |
Weight |
N/A 1.7 lb |
Seal Type |
N/A K-Type |