d - Shaft Dia. |
N/A 0.875 in |
A - Dimension |
N/A 3 3/4 in95 mm |
E - Dimension |
N/A 2 63/64 in76 mm |
I - Dimension |
N/A 7/16 in11 mm |
G - Dimension |
N/A 7/16 in11 mm |
L - Dimension |
N/A 25/32 in20 mm |
S - Dimension |
N/A 25/64 in10 mm |
B - Dimension |
N/A 2 17/32 in64 mm |
Z - Dimension |
N/A 1 3/16 in30.5 mm |
Bi - Dimension |
N/A 1.0630 in27 mm |
N - Dimension |
N/A 0.2953 in7.5 mm |
Bolt Used |
N/A 5/16 in |
Bearing No. |
N/A SB 205-14G |
Housing No. |
N/A LF 205G |
Weight |
N/A 0.9 lb |
Seal Type |
N/A K-Type |