d - Shaft Dia. |
N/A 0.5 in |
A - Dimension |
N/A 3 3/16 in81 mm |
E - Dimension |
N/A 2.50 in63.5 mm |
I - Dimension |
N/A 3/8 in10 mm |
G - Dimension |
N/A 3/8 in10 mm |
L - Dimension |
N/A 23/32 in18 mm |
S - Dimension |
N/A 5/16 in8 mm |
B - Dimension |
N/A 2 7/32 in56 mm |
Z - Dimension |
N/A 1 in25.4 mm |
Bi - Dimension |
N/A 0.8661 in22 mm |
N - Dimension |
N/A 0.2362 in6 mm |
Bolt Used |
N/A 1/4 in |
Bearing No. |
N/A SB 201-8G |
Housing No. |
N/A LF 203G |
Weight |
N/A 0.6 lb |
Seal Type |
N/A K-Type |