COMPANY HEADER
Terms
Request Information
Eccentric locking collar type.
  • Cast iron housing
  • Narow inner race bearing
  • K-type seals
Unit of Measure

d - Shaft Dia.

N/A 20 mm

A - Dimension

N/A 4 7/16 in113 mm

E - Dimension

N/A 3 17/32 in89.7 mm

I - Dimension

N/A 19/32 in15 mm

G - Dimension

N/A 7/16 in11 mm

L - Dimension

N/A 1 in25 mm

S - Dimension

N/A 25/64 in10 mm

B - Dimension

N/A 2 3/8 in60 mm

Z - Dimension

N/A 1 9/64 in29 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.2953 in7.5 mm

M - Dimension

N/A 0.5512 in14 mm

K - Dimension

N/A 1.3110 in33.3 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A SA 204G

Housing No.

N/A FL 204

Weight

N/A 1.1 lb

Seal Type

N/A K-Type