COMPANY HEADER
Terms
Request Information
With Set Screw Lock.
With Stainless Steel Bearing Inserts.
Optional bearing inserts: Stainless Steel - SUCTFL
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Shaft Dia.

1 5/16 in

A - Dimension

6 15/32 in164 mm

E - Dimension

5 1/8 in130.2 mm

I - Dimension

23/32 in18 mm

G - Dimension

5/8 in16 mm

L - Dimension

1 9/32 in33 mm

S - Dimension

33/64 in13 mm

B - Dimension

3 17/32 in90 mm

Z - Dimension

1 23/32 in43.7 mm

Bi - Dimension

1.6890 in42.9 mm

N - Dimension

0.6890 in17.5 mm

M - Dimension

1.0000 in25.4 mm

Bolt Used

1/2 in

Bearing No.

SUC 207-21

Housing No.

TFL 207

Weight

2.9 lb

Seal Type

B-Type