d - Shaft Dia. |
N/A 40 mm |
A - Dimension |
N/A 6 3/4 in171 mm |
E - Dimension |
N/A 5 21/32 in143.7 mm |
I - Dimension |
N/A 53/64 in21 mm |
G - Dimension |
N/A 1 1/16 in27 mm |
L - Dimension |
N/A 1 13/32 in36 mm |
S - Dimension |
N/A 33/64 in13 mm |
B - Dimension |
N/A 3 15/16 in100 mm |
C - Dimension |
N/A 1 5/64 in27 mm |
Z - Dimension |
N/A 2 1/2 in63.5 mm |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
Bolt Used |
N/A 7/16 in |
Bearing No. |
N/A SUC 208-IP69K |
Housing No. |
N/A SOFL 208 |
Weight |
N/A 3.9 lb |
Seal Type |
N/A IP69K |