d - Shaft Dia. |
N/A 30 mm |
A - Dimension |
N/A 5 9/16 in141 mm |
E - Dimension |
N/A 4 19/32 in116.7 mm |
I - Dimension |
N/A 45/64 in18 mm |
G - Dimension |
N/A 0.5 in13 mm |
L - Dimension |
N/A 1 7/32 in31 mm |
S - Dimension |
N/A 15/32 in11.9 mm |
B - Dimension |
N/A 3 5/32 in80 mm |
Z - Dimension |
N/A 1 19/32 in40.5 mm |
Bi - Dimension |
N/A 1.50 in38.1 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
M - Dimension |
N/A 0.8740 in22.2 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SUC 206-IP69K |
Housing No. |
N/A SFL 206 |
Weight |
N/A 2.2 lb |
Seal Type |
N/A IP69K |