COMPANY HEADER
Terms
Request Information
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFL
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

d - Shaft Dia.

50 mm

A - Dimension

7 3/4 in197 mm

E - Dimension

6 3/16 in157 mm

I - Dimension

55/64 in22 mm

G - Dimension

19/32 in15 mm

L - Dimension

1 9/16 in40 mm

S - Dimension

5/8 in16 mm

B - Dimension

4 17/32 in115 mm

Z - Dimension

2 5/32 in54.6 mm

Bi - Dimension

2.0315 in51.6 mm

N - Dimension

0.7480 in19 mm

M - Dimension

1.2835 in32.6 mm

Bolt Used

1/2 in

Bearing No.

SUC 210

Housing No.

NPFL 210

Weight

5.1 lb

Seal Type

B-Type