COMPANY HEADER
Terms
Request Information
With Black Oxide Bearing Inserts - BUCNPFL
  • B-type Seals
Unit of Measure

d - Shaft Dia.

1 9/16 in

A - Dimension

6 7/8 in175 mm

E - Dimension

5 21/32 in143.7 mm

I - Dimension

53/64 in21 mm

G - Dimension

9/16 in14 mm

L - Dimension

1 13/32 in36 mm

S - Dimension

33/64 in13 mm

B - Dimension

3 15/16 in100 mm

Z - Dimension

2 in50.8 mm

Bi - Dimension

1.9370 in49.2 mm

N - Dimension

0.7480 in19 mm

M - Dimension

1.1890 in30.2 mm

Bolt Used

7/16 in

Bearing No.

BUC 208-25

Housing No.

NPFL 208

Weight

3.5 lb

Seal Type

B-Type