COMPANY HEADER
Terms
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

W - Dimension

UCPA 209 45MM N/A 45 mm N/A 2 1/8 in54 mm N/A 5 in127 mm N/A 3 3/4 in95.3 mm N/A 2 in51 mm N/A 4 1/4 in108 mm
UCPA 210 30 N/A 1.875 in N/A 2 1/4 in57.2 mm N/A 5 1/2 in140 mm N/A 4 in101.6 mm N/A 2 in51 mm N/A 4 5/8 in117 mm
UCPA 210 31 N/A 1.9375 in N/A 2 1/4 in57.2 mm N/A 5 1/2 in140 mm N/A 4 in101.6 mm N/A 2 in51 mm N/A 4 5/8 in117 mm
UCPA 210 50MM N/A 50 mm N/A 2 1/4 in57.2 mm N/A 5 1/2 in140 mm N/A 4 in101.6 mm N/A 2 in51 mm N/A 4 5/8 in117 mm
UCPA 210 32 N/A 2 in N/A 2 1/4 in57.2 mm N/A 5 1/2 in140 mm N/A 4 in101.6 mm N/A 2 in51 mm N/A 4 5/8 in117 mm
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2