COMPANY HEADER
Terms
Wide slot, medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
26 - 39 of 39 | Results Per Page | View | Unit of Measure
1 2 

Item #

d - Shaft Dia.

O - Dimension

G - Dimension

P - Dimension

Q - Dimension

S - Dimension

UCTX 12 60MM N/A 60 mm N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
UCTX 12 38 N/A 2.375 in N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
UCTX 12 39 N/A 2.4375 in N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
UCTX 13 40 N/A 2.5 in N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
UCTX 13 65MM N/A 65 mm N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
UCTX 14 43 N/A 2.6875 in N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
UCT X14 44 N/A 2.75 in N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
UCTX 14 70MM N/A 70 mm N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
UCTX 15 47 N/A 2.9375 in N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
UCTX 15 75MM N/A 75 mm N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
UCTX 15 48 N/A 3 in N/A 1 1/4 in32 mm N/A 13/16 in21 mm N/A 4 3/8 in111 mm N/A 2 3/4 in70 mm N/A 1 39/64 in41 mm
UCT X17 N/A 85 mm N/A 1 1/2 in38 mm N/A 1 3/32 in28 mm N/A 4 7/8 in124 mm N/A 2 7/8 in73 mm N/A 1 57/64 in48 mm
UCTX 17 55 N/A 3.4375 in N/A 1 1/2 in38 mm N/A 1 3/32 in28 mm N/A 4 7/8 in124 mm N/A 2 7/8 in73 mm N/A 1 57/64 in48 mm
UCTX 17 56 N/A 3.5 in N/A 1 1/2 in38 mm N/A 1 3/32 in28 mm N/A 4 7/8 in124 mm N/A 2 7/8 in73 mm N/A 1 57/64 in48 mm
26 - 39 of 39 | Results Per Page | View | Unit of Measure
1 2