COMPANY HEADER
Terms
With Hard Chrome Coated Bearing Inserts.
Wide slot with optional bearing inserts: Hard Chrome Coated - CUCNPT
  • B-type seals
  • Available with locking collar bearings. Please ask.
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2 

Item #

d - Shaft Dia.

O - Dimension

G - Dimension

P - Dimension

Q - Dimension

S - Dimension

CUCNPT 204 12 N/A 0.75 in N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 in51 mm N/A 1 1/4 in32 mm N/A 3/4 in19 mm
CUCNPT 204 20MM N/A 20 mm N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 in51 mm N/A 1 1/4 in32 mm N/A 3/4 in19 mm
CUCNPT 205 14 N/A 0.875 in N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 in51 mm N/A 1 1/4 in32 mm N/A 3/4 in19 mm
CUCNPT 205 25MM N/A 25 mm N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 in51 mm N/A 1 1/4 in32 mm N/A 3/4 in19 mm
CUCNPT 205 16 N/A 1 in N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 in51 mm N/A 1 1/4 in32 mm N/A 3/4 in19 mm
CUCNPT 206 18 N/A 1.125 in N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 7/32 in56 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
CUCNPT 206 30MM N/A 30 mm N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 7/32 in56 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
CUCNPT 206 19 N/A 1.1875 in N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 7/32 in56 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
CUCNPT 206 20 N/A 1.25 in N/A 5/8 in16 mm N/A 13/32 in10 mm N/A 2 7/32 in56 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
CUCNPT 207 20 N/A 1.25 in N/A 5/8 in16 mm N/A 1/2 in13 mm N/A 2 17/32 in64 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
CUCNPT 207 22 N/A 1.375 in N/A 5/8 in16 mm N/A 1/2 in13 mm N/A 2 17/32 in64 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
CUCNPT 207 35MM N/A 35 mm N/A 5/8 in16 mm N/A 1/2 in13 mm N/A 2 17/32 in64 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
CUCNPT 207 23 N/A 1.4375 in N/A 5/8 in16 mm N/A 1/2 in13 mm N/A 2 17/32 in64 mm N/A 1 15/32 in37 mm N/A 55/64 in22 mm
CUCNPT 208 24 N/A 1.5 in N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
CUCNPT 208 40MM N/A 40 mm N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
CUCNPT 209 27 N/A 1.6875 in N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
CUCNPT 209 28 N/A 1.75 in N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
CUCNPT 209 45MM N/A 45 mm N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
CUCNPT 210 30 N/A 1.875 in N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
CUCNPT 210 31 N/A 1.9375 in N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
CUCNPT 210 50MM N/A 50 mm N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
CUCNPT 210 32 N/A 2 in N/A 3/4 in19 mm N/A 5/8 in16 mm N/A 3 9/32 in83 mm N/A 1 15/16 in49 mm N/A 1 9/64 in29 mm
CUCNPT 211 32 N/A 2 in N/A 1 in25 mm N/A 3/4 in19 mm N/A 4 1/32 in102 mm N/A 2 17/32 in64 mm N/A 1 3/8 in35 mm
CUCNPT 211 35 N/A 2.1875 in N/A 1 in25 mm N/A 3/4 in19 mm N/A 4 1/32 in102 mm N/A 2 17/32 in64 mm N/A 1 3/8 in35 mm
CUCNPT 212 36 N/A 2.25 in N/A 1 1/4 in32 mm N/A 3/4 in19 mm N/A 4 1/32 in102 mm N/A 2 17/32 in64 mm N/A 1 3/8 in35 mm
1 - 25 of 31 | Results Per Page | View | Unit of Measure
1 2