Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
---|---|---|---|---|---|
2012-15/16 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-1/16 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-1/8 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-3/16 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-1/4 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-5/16 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-3/8 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-7/16 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-1/2 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-5/8 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-11/16 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-3/4 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-7/8 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-1-15/16 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2012-2 | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 1.25 in | Outside Diameter N/A 2.76 in |
2517-1-5/16 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
2517-1-3/8 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
2517-1-7/16 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
2517-1-1/2 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
2517-1-5/8 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
2517-1-11/16 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
2517-1-3/4 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
2517-1-7/8 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
2517-1-15/16 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |