Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 3030-48MM | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 76.2 mm | Outside Diameter N/A 108 mm |
| 3030-50MM | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 76.2 mm | Outside Diameter N/A 108 mm |
| 3030-55MM | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 76.2 mm | Outside Diameter N/A 108 mm |
| 3030-60MM | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 76.2 mm | Outside Diameter N/A 108 mm |
| 3030-65MM | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 76.2 mm | Outside Diameter N/A 108 mm |
| 3030-70MM | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 76.2 mm | Outside Diameter N/A 108 mm |
| 3030-75MM | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 76.2 mm | Outside Diameter N/A 108 mm |
| 3525-35MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-38MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-40MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-42MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-45MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-48MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-50MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-55MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-60MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-65MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-70MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-75MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-80MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-85MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3525-90MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3535-35MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3535-38MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |
| 3535-40MM | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 88.9 mm | Outside Diameter N/A 127 mm |