Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 2517-35MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-38MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-40MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-42MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-45MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-48MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-50MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-55MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-60MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-65MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-18MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-19MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-20MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-22MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-24MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-25MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-28MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-30MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-32MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-35MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-38MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-40MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-42MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-45MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517AS-48MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |