Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 2012-18MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-19MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-20MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-22MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-24MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-25MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-28MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-30MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-32MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-35MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-38MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-40MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-42MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-45MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-48MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2012-50MM | N/A 31 N·m Torque [Max] Taper Bushing | Screw Size N/A 7/16 x 14 TPI | Torque [Max] N/A 31 N·m | Total Length N/A 31.8 mm | Outside Diameter N/A 70 mm |
| 2517-18MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-19MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-20MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-22MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-24MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-25MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-28MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-30MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |
| 2517-32MM | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 44.5 mm | Outside Diameter N/A 85.5 mm |