Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 1215-25MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 38.1 mm | Outside Diameter N/A 47.5 mm |
| 1215-28MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 38.1 mm | Outside Diameter N/A 47.5 mm |
| 1310-12MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-14MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-15MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-16MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-18MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-19MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-20MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-22MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-24MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-25MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-28MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-30MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-32MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1310-35MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 50.5 mm |
| 1610-12MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 57 mm |
| 1610-14MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 57 mm |
| 1610-15MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 57 mm |
| 1610-16MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 57 mm |
| 1610-18MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 57 mm |
| 1610-19MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 57 mm |
| 1610-20MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 57 mm |
| 1610-22MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 57 mm |
| 1610-24MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 57 mm |