Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 1108-18MM | N/A 5.7 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/4 x 20 TPI | Torque [Max] N/A 5.7 N·m | Total Length N/A 22.3 mm | Outside Diameter N/A 38 mm |
| 1108-19MM | N/A 5.7 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/4 x 20 TPI | Torque [Max] N/A 5.7 N·m | Total Length N/A 22.3 mm | Outside Diameter N/A 38 mm |
| 1108-20MM | N/A 5.7 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/4 x 20 TPI | Torque [Max] N/A 5.7 N·m | Total Length N/A 22.3 mm | Outside Diameter N/A 38 mm |
| 1108-22MM | N/A 5.7 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/4 x 20 TPI | Torque [Max] N/A 5.7 N·m | Total Length N/A 22.3 mm | Outside Diameter N/A 38 mm |
| 1108-24MM | N/A 5.7 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/4 x 20 TPI | Torque [Max] N/A 5.7 N·m | Total Length N/A 22.3 mm | Outside Diameter N/A 38 mm |
| 1108-25MM | N/A 5.7 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/4 x 20 TPI | Torque [Max] N/A 5.7 N·m | Total Length N/A 22.3 mm | Outside Diameter N/A 38 mm |
| 1108-28MM | N/A 5.7 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/4 x 20 TPI | Torque [Max] N/A 5.7 N·m | Total Length N/A 22.3 mm | Outside Diameter N/A 38 mm |
| 1210-11MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-12MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-14MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-15MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-16MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-18MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-19MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-20MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-22MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-24MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-25MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-28MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-30MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1210-32MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 25.4 mm | Outside Diameter N/A 47.5 mm |
| 1215-14MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 38.1 mm | Outside Diameter N/A 47.5 mm |
| 1215-19MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 38.1 mm | Outside Diameter N/A 47.5 mm |
| 1215-20MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 38.1 mm | Outside Diameter N/A 47.5 mm |
| 1215-24MM | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 38.1 mm | Outside Diameter N/A 47.5 mm |