COMPANY HEADER
Terms
276 - 300 of 590 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Screw Size

Torque [Max]

Total Length

Outside Diameter

4040-2-1/4 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-2-3/8 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-2-7/16 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-2-1/2 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-2-5/8 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-2-11/16 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-2-3/4 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-2-7/8 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-2-15/16 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-3 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-3-1/8 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-3-3/16 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-3-1/4 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-3-3/8 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-3-7/16 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4040-3-1/2 N/A 172 N·m Torque [Max] Taper Bushing N/A 5/8 x 11 TPI N/A 172 N·m N/A 4 in N/A 5.75 in
4545-2-1/4 N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 4 1/2 in N/A 6.38 in
4545-2-3/8 N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 4 1/2 in N/A 6.38 in
4545-2-7/16 N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 4 1/2 in N/A 6.38 in
4545-2-1/2 N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 4 1/2 in N/A 6.38 in
4545-2-5/8 N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 4 1/2 in N/A 6.38 in
4545-2-11/16 N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 4 1/2 in N/A 6.38 in
4545-2-3/4 N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 4 1/2 in N/A 6.38 in
4545-2-7/8 N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 4 1/2 in N/A 6.38 in
4545-2-15/16 N/A 195 N·m Torque [Max] Taper Bushing N/A 3/4 x 10 TPI N/A 195 N·m N/A 4 1/2 in N/A 6.38 in
276 - 300 of 590 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »