Item # |
Item Name |
Number of Teeth |
Outside Diameter |
Face Width |
Pitch |
|---|---|---|---|---|---|
| 72L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 72 | Outside Diameter N/A | Face Width N/A 1.26 in | Pitch N/A 0.375 in |
| 84L050T | N/A 0.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 84 | Outside Diameter N/A | Face Width N/A 0.75 in | Pitch N/A 0.375 in |
| 84L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 84 | Outside Diameter N/A | Face Width N/A 0.98 in | Pitch N/A 0.375 in |
| 84L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 84 | Outside Diameter N/A | Face Width N/A 1.26 in | Pitch N/A 0.375 in |
| 96L050T | N/A 0.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 96 | Outside Diameter N/A | Face Width N/A 0.75 in | Pitch N/A 0.375 in |
| 96L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 96 | Outside Diameter N/A | Face Width N/A 0.98 in | Pitch N/A 0.375 in |
| 96L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 96 | Outside Diameter N/A | Face Width N/A 1.26 in | Pitch N/A 0.375 in |
| 120L050T | N/A 0.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 120 | Outside Diameter N/A | Face Width N/A 0.75 in | Pitch N/A 0.375 in |
| 120L075T | N/A 0.75 in. Belt Width Synchronous Pulley | Number of Teeth N/A 120 | Outside Diameter N/A | Face Width N/A 0.98 in | Pitch N/A 0.375 in |
| 120L100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 120 | Outside Diameter N/A | Face Width N/A 1.26 in | Pitch N/A 0.375 in |
| 16H100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 16 | Outside Diameter N/A 2.8 mm | Face Width N/A 1.22 in | Pitch N/A 0.5 in |
| 18H100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 18 | Outside Diameter N/A 3.11 mm | Face Width N/A 1.22 in | Pitch N/A 0.5 in |
| 18H150T | N/A 1.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 18 | Outside Diameter N/A 3.11 mm | Face Width N/A 1.77 in | Pitch N/A 0.5 in |
| 18H200T | N/A 2 in. Belt Width Synchronous Pulley | Number of Teeth N/A 18 | Outside Diameter N/A 3.11 mm | Face Width N/A 2.28 in | Pitch N/A 0.5 in |
| 19H100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 19 | Outside Diameter N/A 3.27 mm | Face Width N/A 1.22 in | Pitch N/A 0.5 in |
| 19H150T | N/A 1.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 19 | Outside Diameter N/A 3.27 mm | Face Width N/A 1.77 in | Pitch N/A 0.5 in |
| 19H200T | N/A 2 in. Belt Width Synchronous Pulley | Number of Teeth N/A 19 | Outside Diameter N/A 3.27 mm | Face Width N/A 2.28 in | Pitch N/A 0.5 in |
| 20H100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 20 | Outside Diameter N/A 3.43 mm | Face Width N/A 1.22 in | Pitch N/A 0.5 in |
| 20H150T | N/A 1.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 20 | Outside Diameter N/A 3.43 mm | Face Width N/A 1.77 in | Pitch N/A 0.5 in |
| 20H200T | N/A 2 in. Belt Width Synchronous Pulley | Number of Teeth N/A 20 | Outside Diameter N/A 3.43 mm | Face Width N/A 2.28 in | Pitch N/A 0.5 in |
| 20H300T | N/A 3 in. Belt Width Synchronous Pulley | Number of Teeth N/A 20 | Outside Diameter N/A 3.43 mm | Face Width N/A 3.31 in | Pitch N/A 0.5 in |
| 21H100T | N/A 1 in. Belt Width Synchronous Pulley | Number of Teeth N/A 21 | Outside Diameter N/A 3.58 mm | Face Width N/A 1.26 in | Pitch N/A 0.5 in |
| 21H150T | N/A 1.5 in. Belt Width Synchronous Pulley | Number of Teeth N/A 21 | Outside Diameter N/A 3.58 mm | Face Width N/A 1.77 in | Pitch N/A 0.5 in |
| 21H200T | N/A 2 in. Belt Width Synchronous Pulley | Number of Teeth N/A 21 | Outside Diameter N/A 3.58 mm | Face Width N/A 2.28 in | Pitch N/A 0.5 in |
| 21H300T | N/A 3 in. Belt Width Synchronous Pulley | Number of Teeth N/A 21 | Outside Diameter N/A 3.58 mm | Face Width N/A 3.31 in | Pitch N/A 0.5 in |