Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M1.5B33 | N/A 844 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 33 | Pitch Diameter N/A 49.5 mm | Outside Diameter N/A 52.5 mm | Hub Diameter N/A 35 mm |
| M1.5B34 | N/A 901 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 34 | Pitch Diameter N/A 51 mm | Outside Diameter N/A 54 mm | Hub Diameter N/A 35 mm |
| M1.5B35 | N/A 966 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 35 | Pitch Diameter N/A 52.5 mm | Outside Diameter N/A 55.5 mm | Hub Diameter N/A 35 mm |
| M1.5B36 | N/A 1027 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 36 | Pitch Diameter N/A 54 mm | Outside Diameter N/A 57 mm | Hub Diameter N/A 35 mm |
| M1.5B37 | N/A 1060 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 37 | Pitch Diameter N/A 55.5 mm | Outside Diameter N/A 58.5 mm | Hub Diameter N/A 40 mm |
| M1.5B38 | N/A 1173 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 38 | Pitch Diameter N/A 57 mm | Outside Diameter N/A 60 mm | Hub Diameter N/A 40 mm |
| M1.5B39 | N/A 1242 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 39 | Pitch Diameter N/A 58.5 mm | Outside Diameter N/A 61.5 mm | Hub Diameter N/A 40 mm |
| M1.5B40 | N/A 1320 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 40 | Pitch Diameter N/A 60 mm | Outside Diameter N/A 63 mm | Hub Diameter N/A 40 mm |
| M1.5B41 | N/A 1405 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 41 | Pitch Diameter N/A 61.5 mm | Outside Diameter N/A 64.5 mm | Hub Diameter N/A 50 mm |
| M1.5B42 | N/A 1482 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 42 | Pitch Diameter N/A 63 mm | Outside Diameter N/A 66 mm | Hub Diameter N/A 50 mm |
| M1.5B43 | N/A 1567 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 43 | Pitch Diameter N/A 64.5 mm | Outside Diameter N/A 67.5 mm | Hub Diameter N/A 50 mm |
| M1.5B44 | N/A 1648 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 44 | Pitch Diameter N/A 66 mm | Outside Diameter N/A 69 mm | Hub Diameter N/A 50 mm |
| M1.5B45 | N/A 1734 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 45 | Pitch Diameter N/A 67.5 mm | Outside Diameter N/A 70.5 mm | Hub Diameter N/A 50 mm |
| M1.5B46 | N/A 1827 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 46 | Pitch Diameter N/A 69 mm | Outside Diameter N/A 72 mm | Hub Diameter N/A 50 mm |
| M1.5B47 | N/A 1941 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 47 | Pitch Diameter N/A 70.5 mm | Outside Diameter N/A 73.5 mm | Hub Diameter N/A 50 mm |
| M1.5B48 | N/A 2071 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 48 | Pitch Diameter N/A 72 mm | Outside Diameter N/A 75 mm | Hub Diameter N/A 50 mm |
| M1.5B49 | N/A 2200 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 49 | Pitch Diameter N/A 73.5 mm | Outside Diameter N/A 76.5 mm | Hub Diameter N/A 50 mm |
| M1.5B50 | N/A 2339 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 50 | Pitch Diameter N/A 75 mm | Outside Diameter N/A 78 mm | Hub Diameter N/A 50 mm |
| M1.5B51 | N/A 2480 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 51 | Pitch Diameter N/A 76.5 mm | Outside Diameter N/A 79.5 mm | Hub Diameter N/A 60 mm |
| M1.5B52 | N/A 2640 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 52 | Pitch Diameter N/A 78 mm | Outside Diameter N/A 81 mm | Hub Diameter N/A 60 mm |
| M1.5B53 | N/A 2720 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 53 | Pitch Diameter N/A 79.5 mm | Outside Diameter N/A 82.5 mm | Hub Diameter N/A 60 mm |
| M1.5B54 | N/A 2882 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 54 | Pitch Diameter N/A 81 mm | Outside Diameter N/A 84 mm | Hub Diameter N/A 60 mm |
| M1.5B55 | N/A 3014 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 55 | Pitch Diameter N/A 82.5 mm | Outside Diameter N/A 85.5 mm | Hub Diameter N/A 60 mm |
| M1.5B56 | N/A 3135 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 56 | Pitch Diameter N/A 84 mm | Outside Diameter N/A 87 mm | Hub Diameter N/A 60 mm |
| M1.5B57 | N/A 3267 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 57 | Pitch Diameter N/A 85.5 mm | Outside Diameter N/A 88.5 mm | Hub Diameter N/A 60 mm |