Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M1A110 | N/A 3710 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 110 | Pitch Diameter N/A 110 mm | Outside Diameter N/A 112 mm | Hub Diameter N/A |
| M1A114 | N/A 3820 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 114 | Pitch Diameter N/A 114 mm | Outside Diameter N/A 116 mm | Hub Diameter N/A |
| M1A120 | N/A 4000 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 120 | Pitch Diameter N/A 120 mm | Outside Diameter N/A 122 mm | Hub Diameter N/A |
| M1A127 | N/A 4200 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 127 | Pitch Diameter N/A 127 mm | Outside Diameter N/A 129 mm | Hub Diameter N/A |
| M1.5B12 | N/A 114 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 12 | Pitch Diameter N/A 18 mm | Outside Diameter N/A 21 mm | Hub Diameter N/A 14 mm |
| M1.5B13 | N/A 130 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 13 | Pitch Diameter N/A 19.5 mm | Outside Diameter N/A 22.5 mm | Hub Diameter N/A 14 mm |
| M1.5B14 | N/A 146 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 14 | Pitch Diameter N/A 21 mm | Outside Diameter N/A 24 mm | Hub Diameter N/A 18 mm |
| M1.5B15 | N/A 158 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 15 | Pitch Diameter N/A 22.5 mm | Outside Diameter N/A 25.5 mm | Hub Diameter N/A 18 mm |
| M1.5B16 | N/A 171 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 16 | Pitch Diameter N/A 24 mm | Outside Diameter N/A 27 mm | Hub Diameter N/A 20 mm |
| M1.5B17 | N/A 179 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 17 | Pitch Diameter N/A 25.5 mm | Outside Diameter N/A 28.5 mm | Hub Diameter N/A 20 mm |
| M1.5B18 | N/A 199 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 18 | Pitch Diameter N/A 27 mm | Outside Diameter N/A 30 mm | Hub Diameter N/A 20 mm |
| M1.5B19 | N/A 231 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 19 | Pitch Diameter N/A 28.5 mm | Outside Diameter N/A 31.5 mm | Hub Diameter N/A 20 mm |
| M1.5B20 | N/A 260 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 20 | Pitch Diameter N/A 30 mm | Outside Diameter N/A 33 mm | Hub Diameter N/A 25 mm |
| M1.5B21 | N/A 292 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 21 | Pitch Diameter N/A 31.5 mm | Outside Diameter N/A 34.5 mm | Hub Diameter N/A 25 mm |
| M1.5B22 | N/A 325 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 22 | Pitch Diameter N/A 33 mm | Outside Diameter N/A 36 mm | Hub Diameter N/A 25 mm |
| M1.5B23 | N/A 361 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 23 | Pitch Diameter N/A 34.5 mm | Outside Diameter N/A 37.5 mm | Hub Diameter N/A 25 mm |
| M1.5B24 | N/A 402 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 24 | Pitch Diameter N/A 36 mm | Outside Diameter N/A 39 mm | Hub Diameter N/A 25 mm |
| M1.5B25 | N/A 438 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 25 | Pitch Diameter N/A 37.5 mm | Outside Diameter N/A 40.5 mm | Hub Diameter N/A 25 mm |
| M1.5B26 | N/A 483 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 26 | Pitch Diameter N/A 39 mm | Outside Diameter N/A 42 mm | Hub Diameter N/A 30 mm |
| M1.5B27 | N/A 528 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 27 | Pitch Diameter N/A 40.5 mm | Outside Diameter N/A 43.5 mm | Hub Diameter N/A 30 mm |
| M1.5B28 | N/A 572 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 28 | Pitch Diameter N/A 42 mm | Outside Diameter N/A 45 mm | Hub Diameter N/A 30 mm |
| M1.5B29 | N/A 629 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 29 | Pitch Diameter N/A 43.5 mm | Outside Diameter N/A 46.5 mm | Hub Diameter N/A 30 mm |
| M1.5B30 | N/A 674 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 30 | Pitch Diameter N/A 45 mm | Outside Diameter N/A 48 mm | Hub Diameter N/A 30 mm |
| M1.5B31 | N/A 723 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 31 | Pitch Diameter N/A 46.5 mm | Outside Diameter N/A 49.5 mm | Hub Diameter N/A 35 mm |
| M1.5B32 | N/A 784 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 32 | Pitch Diameter N/A 48 mm | Outside Diameter N/A 51 mm | Hub Diameter N/A 35 mm |