Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M3B46 | N/A 207 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 46 | Pitch Diameter N/A 138 mm | Outside Diameter N/A 144 mm | Hub Diameter N/A 90 mm |
| M3B47 | N/A 220 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 47 | Pitch Diameter N/A 141 mm | Outside Diameter N/A 147 mm | Hub Diameter N/A 90 mm |
| M3B48 | N/A 232 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 48 | Pitch Diameter N/A 144 mm | Outside Diameter N/A 150 mm | Hub Diameter N/A 100 mm |
| M3B49 | N/A 240 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 49 | Pitch Diameter N/A 147 mm | Outside Diameter N/A 153 mm | Hub Diameter N/A 100 mm |
| M3B50 | N/A 258 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 50 | Pitch Diameter N/A 150 mm | Outside Diameter N/A 156 mm | Hub Diameter N/A 100 mm |
| M3B54 | N/A 310 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 54 | Pitch Diameter N/A 162 mm | Outside Diameter N/A 168 mm | Hub Diameter N/A 100 mm |
| M3B55 | N/A 331 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 55 | Pitch Diameter N/A 165 mm | Outside Diameter N/A 171 mm | Hub Diameter N/A 100 mm |
| M3B56 | N/A 348 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 56 | Pitch Diameter N/A 168 mm | Outside Diameter N/A 174 mm | Hub Diameter N/A 100 mm |
| M3B57 | N/A 364 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 57 | Pitch Diameter N/A 171 mm | Outside Diameter N/A 177 mm | Hub Diameter N/A 100 mm |
| M3B60 | N/A 437 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 60 | Pitch Diameter N/A 180 mm | Outside Diameter N/A 186 mm | Hub Diameter N/A 100 mm |
| M3B62 | N/A 480 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 62 | Pitch Diameter N/A 186 mm | Outside Diameter N/A 192 mm | Hub Diameter N/A 100 mm |
| M3B65 | N/A 531 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 65 | Pitch Diameter N/A 195 mm | Outside Diameter N/A 201 mm | Hub Diameter N/A 100 mm |
| M3A48 | N/A 232 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 48 | Pitch Diameter N/A 144 mm | Outside Diameter N/A 150 mm | Hub Diameter N/A |
| M3A50 | N/A 258 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 50 | Pitch Diameter N/A 150 mm | Outside Diameter N/A 156 mm | Hub Diameter N/A |
| M3A52 | N/A 286 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 52 | Pitch Diameter N/A 156 mm | Outside Diameter N/A 162 mm | Hub Diameter N/A |
| M3A55 | N/A 331 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 55 | Pitch Diameter N/A 165 mm | Outside Diameter N/A 171 mm | Hub Diameter N/A |
| M3A57 | N/A 364 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 57 | Pitch Diameter N/A 171 mm | Outside Diameter N/A 177 mm | Hub Diameter N/A |
| M3A60 | N/A 437 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 60 | Pitch Diameter N/A 180 mm | Outside Diameter N/A 186 mm | Hub Diameter N/A |
| M3A65 | N/A 531 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 65 | Pitch Diameter N/A 195 mm | Outside Diameter N/A 201 mm | Hub Diameter N/A |
| M3A70 | N/A 552 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 70 | Pitch Diameter N/A 210 mm | Outside Diameter N/A 216 mm | Hub Diameter N/A |
| M3A72 | N/A 554 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 72 | Pitch Diameter N/A 216 mm | Outside Diameter N/A 222 mm | Hub Diameter N/A |
| M3A75 | N/A 557 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 75 | Pitch Diameter N/A 225 mm | Outside Diameter N/A 231 mm | Hub Diameter N/A |
| M3A76 | N/A 559 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 76 | Pitch Diameter N/A 228 mm | Outside Diameter N/A 234 mm | Hub Diameter N/A |
| M3A80 | N/A 564 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 80 | Pitch Diameter N/A 240 mm | Outside Diameter N/A 246 mm | Hub Diameter N/A |
| M3A85 | N/A 580 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 85 | Pitch Diameter N/A 255 mm | Outside Diameter N/A 261 mm | Hub Diameter N/A |