Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M2.5B39 | N/A 65.3 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 39 | Pitch Diameter N/A 97.5 mm | Outside Diameter N/A 102.5 mm | Hub Diameter N/A 60 mm |
| M2.5B40 | N/A 71.2 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 40 | Pitch Diameter N/A 100 mm | Outside Diameter N/A 105 mm | Hub Diameter N/A 70 mm |
| M2.5B41 | N/A 77.4 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 41 | Pitch Diameter N/A 102.5 mm | Outside Diameter N/A 107.5 mm | Hub Diameter N/A 70 mm |
| M2.5B42 | N/A 82.2 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 42 | Pitch Diameter N/A 105 mm | Outside Diameter N/A 110 mm | Hub Diameter N/A 70 mm |
| M2.5B43 | N/A 92.4 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 43 | Pitch Diameter N/A 107.5 mm | Outside Diameter N/A 112.5 mm | Hub Diameter N/A 70 mm |
| M2.5B44 | N/A 96.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 44 | Pitch Diameter N/A 110 mm | Outside Diameter N/A 115 mm | Hub Diameter N/A 70 mm |
| M2.5B45 | N/A 100 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 45 | Pitch Diameter N/A 112.5 mm | Outside Diameter N/A 117.5 mm | Hub Diameter N/A 70 mm |
| M2.5B46 | N/A 107 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 46 | Pitch Diameter N/A 115 mm | Outside Diameter N/A 120 mm | Hub Diameter N/A 70 mm |
| M2.5B47 | N/A 114 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 47 | Pitch Diameter N/A 117.5 mm | Outside Diameter N/A 122.5 mm | Hub Diameter N/A 80 mm |
| M2.5B48 | N/A 120 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 48 | Pitch Diameter N/A 120 mm | Outside Diameter N/A 125 mm | Hub Diameter N/A 80 mm |
| M2.5B49 | N/A 128 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 49 | Pitch Diameter N/A 122.5 mm | Outside Diameter N/A 127.5 mm | Hub Diameter N/A 80 mm |
| M2.5B50 | N/A 135 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 50 | Pitch Diameter N/A 125 mm | Outside Diameter N/A 130 mm | Hub Diameter N/A 80 mm |
| M2.5B51 | N/A 143 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 51 | Pitch Diameter N/A 127.5 mm | Outside Diameter N/A 132.5 mm | Hub Diameter N/A 80 mm |
| M2.5B52 | N/A 149 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 52 | Pitch Diameter N/A 130 mm | Outside Diameter N/A 135 mm | Hub Diameter N/A 90 mm |
| M2.5B53 | N/A 156 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 53 | Pitch Diameter N/A 132.5 mm | Outside Diameter N/A 137.5 mm | Hub Diameter N/A 90 mm |
| M2.5B54 | N/A 165 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 54 | Pitch Diameter N/A 135 mm | Outside Diameter N/A 140 mm | Hub Diameter N/A 90 mm |
| M2.5B55 | N/A 173 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 55 | Pitch Diameter N/A 137.5 mm | Outside Diameter N/A 142.5 mm | Hub Diameter N/A 90 mm |
| M2.5B56 | N/A 181 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 56 | Pitch Diameter N/A 140 mm | Outside Diameter N/A 145 mm | Hub Diameter N/A 100 mm |
| M2.5B57 | N/A 190 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 57 | Pitch Diameter N/A 142.5 mm | Outside Diameter N/A 147.5 mm | Hub Diameter N/A 100 mm |
| M2.5B58 | N/A 199 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 58 | Pitch Diameter N/A 145 mm | Outside Diameter N/A 150 mm | Hub Diameter N/A 100 mm |
| M2.5B59 | N/A 208 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 59 | Pitch Diameter N/A 147.5 mm | Outside Diameter N/A 152.5 mm | Hub Diameter N/A 100 mm |
| M2.5B60 | N/A 217 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 60 | Pitch Diameter N/A 150 mm | Outside Diameter N/A 155 mm | Hub Diameter N/A 100 mm |
| M2.5B62 | N/A 240 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 62 | Pitch Diameter N/A 155 mm | Outside Diameter N/A 160 mm | Hub Diameter N/A 100 mm |
| M2.5B63 | N/A 260 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 63 | Pitch Diameter N/A 157.5 mm | Outside Diameter N/A 162.5 mm | Hub Diameter N/A 100 mm |
| M2.5B65 | N/A 286 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 65 | Pitch Diameter N/A 162.5 mm | Outside Diameter N/A 167.5 mm | Hub Diameter N/A 100 mm |