This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 04B-36B | N/A 4 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 36 | Pitch N/A 6 mm |
| 04B-37B | N/A 4 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 37 | Pitch N/A 6 mm |
| 04B-38B | N/A 4 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 38 | Pitch N/A 6 mm |
| 04B-39B | N/A 4 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 39 | Pitch N/A 6 mm |
| 04B-40B | N/A 4 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 40 | Pitch N/A 6 mm |
| 04B-45B | N/A 4 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 45 | Pitch N/A 6 mm |
| 04B-50B | N/A 4 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 50 | Pitch N/A 6 mm |
| 04B-57B | N/A 4 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 57 | Pitch N/A 6 mm |
| 05B-8B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 8 | Pitch N/A 8 mm |
| 05B-9B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 9 | Pitch N/A 8 mm |
| 05B-10B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 10 | Pitch N/A 8 mm |
| 05B-11B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 11 | Pitch N/A 8 mm |
| 05B-12B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 12 | Pitch N/A 8 mm |
| 05B-13B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 13 | Pitch N/A 8 mm |
| 05B-14B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 14 | Pitch N/A 8 mm |
| 05B-15B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 15 | Pitch N/A 8 mm |
| 05B-16B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 16 | Pitch N/A 8 mm |
| 05B-17B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 17 | Pitch N/A 8 mm |
| 05B-18B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 18 | Pitch N/A 8 mm |
| 05B-19B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 19 | Pitch N/A 8 mm |
| 05B-20B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 20 | Pitch N/A 8 mm |
| 05B-21B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 21 | Pitch N/A 8 mm |
| 05B-22B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 22 | Pitch N/A 8 mm |
| 05B-23B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 23 | Pitch N/A 8 mm |
| 05B-24B | N/A 5 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 24 | Pitch N/A 8 mm |