This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 08B-2-12B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 12 | Pitch N/A 12.7 mm |
| 08B-2-13B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 13 | Pitch N/A 12.7 mm |
| 08B-2-14B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 14 | Pitch N/A 12.7 mm |
| 08B-2-15B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 15 | Pitch N/A 12.7 mm |
| 08B-2-16B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 16 | Pitch N/A 12.7 mm |
| 08B-2-17B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 17 | Pitch N/A 12.7 mm |
| 08B-2-18B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 18 | Pitch N/A 12.7 mm |
| 08B-2-19B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 19 | Pitch N/A 12.7 mm |
| 08B-2-20B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 20 | Pitch N/A 12.7 mm |
| 08B-2-21B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 21 | Pitch N/A 12.7 mm |
| 08B-2-22B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 22 | Pitch N/A 12.7 mm |
| 08B-2-23B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 23 | Pitch N/A 12.7 mm |
| 08B-2-24B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 24 | Pitch N/A 12.7 mm |
| 08B-2-25B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 25 | Pitch N/A 12.7 mm |
| 08B-2-26B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 26 | Pitch N/A 12.7 mm |
| 08B-2-27B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 27 | Pitch N/A 12.7 mm |
| 08B-2-28B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 28 | Pitch N/A 12.7 mm |
| 08B-2-29B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 29 | Pitch N/A 12.7 mm |
| 08B-2-30B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 30 | Pitch N/A 12.7 mm |
| 08B-2-31B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 31 | Pitch N/A 12.7 mm |
| 08B-2-32B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 32 | Pitch N/A 12.7 mm |
| 08B-2-33B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 33 | Pitch N/A 12.7 mm |
| 08B-2-34B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 34 | Pitch N/A 12.7 mm |
| 08B-2-35B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 35 | Pitch N/A 12.7 mm |
| 08B-2-36B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 2 | Number of Teeth N/A 36 | Pitch N/A 12.7 mm |