This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 08B-26B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 26 | N/A 12.7 mm |
| 08B-27B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 27 | N/A 12.7 mm |
| 08B-28B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 28 | N/A 12.7 mm |
| 08B-29B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 29 | N/A 12.7 mm |
| 08B-30B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 30 | N/A 12.7 mm |
| 08B-31B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 31 | N/A 12.7 mm |
| 08B-32B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 32 | N/A 12.7 mm |
| 08B-33B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 33 | N/A 12.7 mm |
| 08B-34B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 34 | N/A 12.7 mm |
| 08B-35B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 35 | N/A 12.7 mm |
| 08B-36B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 36 | N/A 12.7 mm |
| 08B-37B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 37 | N/A 12.7 mm |
| 08B-38B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 38 | N/A 12.7 mm |
| 08B-39B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 39 | N/A 12.7 mm |
| 08B-40B | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 40 | N/A 12.7 mm |
| 08B-12BH | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 12 | N/A 12.7 mm |
| 08B-13BH | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 13 | N/A 12.7 mm |
| 08B-14BH | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 14 | N/A 12.7 mm |
| 08B-15BH | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 15 | N/A 12.7 mm |
| 08B-16BH | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 16 | N/A 12.7 mm |
| 08B-17BH | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 17 | N/A 12.7 mm |
| 08B-18BH | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 18 | N/A 12.7 mm |
| 08B-19BH | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 19 | N/A 12.7 mm |
| 08B-20BH | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 20 | N/A 12.7 mm |
| 08B-21BH | N/A 8.51 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 1 | N/A 21 | N/A 12.7 mm |