This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 08B-3-19TL-1210 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 3 | Number of Teeth N/A 19 | Pitch N/A 12.7 mm |
| 08B-3-21TL-1610 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 3 | Number of Teeth N/A 21 | Pitch N/A 12.7 mm |
| 08B-3-23TL-1610 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 3 | Number of Teeth N/A 23 | Pitch N/A 12.7 mm |
| 08B-3-25TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 3 | Number of Teeth N/A 25 | Pitch N/A 12.7 mm |
| 08B-3-27TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 3 | Number of Teeth N/A 27 | Pitch N/A 12.7 mm |
| 08B-3-30TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 3 | Number of Teeth N/A 30 | Pitch N/A 12.7 mm |
| 08B-3-38TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 3 | Number of Teeth N/A 38 | Pitch N/A 12.7 mm |
| 08B-8B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 8 | Pitch N/A 12.7 mm |
| 08B-9B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 9 | Pitch N/A 12.7 mm |
| 08B-10B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 10 | Pitch N/A 12.7 mm |
| 08B-11B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 11 | Pitch N/A 12.7 mm |
| 08B-12B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 12 | Pitch N/A 12.7 mm |
| 08B-13B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 13 | Pitch N/A 12.7 mm |
| 08B-14B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 14 | Pitch N/A 12.7 mm |
| 08B-15B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 15 | Pitch N/A 12.7 mm |
| 08B-16B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 16 | Pitch N/A 12.7 mm |
| 08B-17B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 17 | Pitch N/A 12.7 mm |
| 08B-18B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 18 | Pitch N/A 12.7 mm |
| 08B-19B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 19 | Pitch N/A 12.7 mm |
| 08B-20B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 20 | Pitch N/A 12.7 mm |
| 08B-21B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 21 | Pitch N/A 12.7 mm |
| 08B-22B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 22 | Pitch N/A 12.7 mm |
| 08B-23B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 23 | Pitch N/A 12.7 mm |
| 08B-24B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 24 | Pitch N/A 12.7 mm |
| 08B-25B | N/A 8.51 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 25 | Pitch N/A 12.7 mm |