This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 08B-95TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 1 | Number of Teeth N/A 95 | Pitch N/A 12.7 mm |
| 08B-114TL-2517 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 1 | Number of Teeth N/A 114 | Pitch N/A 12.7 mm |
| 08B-2-15TL-1008 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 15 | Pitch N/A 12.7 mm |
| 08B-2-16TL-1108 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 16 | Pitch N/A 12.7 mm |
| 08B-2-17TL-1210 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 17 | Pitch N/A 12.7 mm |
| 08B-2-18TL-1210 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 18 | Pitch N/A 12.7 mm |
| 08B-2-19TL-1210 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 19 | Pitch N/A 12.7 mm |
| 08B-2-20TL-1610 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 20 | Pitch N/A 12.7 mm |
| 08B-2-21TL-1610 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 21 | Pitch N/A 12.7 mm |
| 08B-2-22TL-1610 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 22 | Pitch N/A 12.7 mm |
| 08B-2-23TL-1610 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 23 | Pitch N/A 12.7 mm |
| 08B-2-24TL-1610 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 24 | Pitch N/A 12.7 mm |
| 08B-2-25TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 25 | Pitch N/A 12.7 mm |
| 08B-2-26TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 26 | Pitch N/A 12.7 mm |
| 08B-2-27TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 27 | Pitch N/A 12.7 mm |
| 08B-2-28TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 28 | Pitch N/A 12.7 mm |
| 08B-2-30TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 30 | Pitch N/A 12.7 mm |
| 08B-2-38TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 38 | Pitch N/A 12.7 mm |
| 08B-2-45TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 45 | Pitch N/A 12.7 mm |
| 08B-2-57TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 57 | Pitch N/A 12.7 mm |
| 08B-2-76TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 76 | Pitch N/A 12.7 mm |
| 08B-2-95TL-2012 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 95 | Pitch N/A 12.7 mm |
| 08B-2-114TL-2517 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 2 | Number of Teeth N/A 114 | Pitch N/A 12.7 mm |
| 08B-3-15TL-1008 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 3 | Number of Teeth N/A 15 | Pitch N/A 12.7 mm |
| 08B-3-17TL-1210 | N/A 8.51 mm Roller Diameter Sprocket | Material N/A STEEL C45 E | Number of Strands N/A 3 | Number of Teeth N/A 17 | Pitch N/A 12.7 mm |