COMPANY HEADER
Terms

This category has 2,057 items. Only the first 1000 records are returned.

776 - 800 of 1000 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  

Item #

Item Name

Material

Number of Strands

Number of Teeth

Pitch

085B-24A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 24 N/A 12.7 mm
085B-25A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 25 N/A 12.7 mm
085B-26A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 26 N/A 12.7 mm
085B-27A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 27 N/A 12.7 mm
085B-28A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 28 N/A 12.7 mm
085B-29A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 29 N/A 12.7 mm
085B-30A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 30 N/A 12.7 mm
085B-31A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 31 N/A 12.7 mm
085B-32A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 32 N/A 12.7 mm
085B-33A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 33 N/A 12.7 mm
085B-34A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 34 N/A 12.7 mm
085B-35A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 35 N/A 12.7 mm
085B-36A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 36 N/A 12.7 mm
085B-37A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 37 N/A 12.7 mm
085B-38A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 38 N/A 12.7 mm
085B-39A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 39 N/A 12.7 mm
085B-40A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 40 N/A 12.7 mm
085B-41A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 41 N/A 12.7 mm
085B-42A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 42 N/A 12.7 mm
085B-43A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 43 N/A 12.7 mm
085B-44A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 44 N/A 12.7 mm
085B-45A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 45 N/A 12.7 mm
085B-46A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 46 N/A 12.7 mm
085B-47A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 47 N/A 12.7 mm
085B-48A N/A 7.75 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 48 N/A 12.7 mm
776 - 800 of 1000 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »