COMPANY HEADER
Terms

This category has 2,057 items. Only the first 1000 records are returned.

26 - 50 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Material

Number of Strands

Number of Teeth

Pitch

03B-33B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 33 N/A 5 mm
03B-34B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 34 N/A 5 mm
03B-35B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 35 N/A 5 mm
03B-36B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 36 N/A 5 mm
03B-37B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 37 N/A 5 mm
03B-38B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 38 N/A 5 mm
03B-39B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 39 N/A 5 mm
03B-40B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 40 N/A 5 mm
03B-41A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 41 N/A 5 mm
03B-42A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 42 N/A 5 mm
03B-43A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 43 N/A 5 mm
03B-44A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 44 N/A 5 mm
03B-45A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 45 N/A 5 mm
03B-46A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 46 N/A 5 mm
03B-47A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 47 N/A 5 mm
03B-48A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 48 N/A 5 mm
03B-49A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 49 N/A 5 mm
03B-50A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 50 N/A 5 mm
03B-51A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 51 N/A 5 mm
03B-52A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 52 N/A 5 mm
03B-53A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 53 N/A 5 mm
03B-54A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 54 N/A 5 mm
03B-55A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 55 N/A 5 mm
03B-56A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 56 N/A 5 mm
03B-57A N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 57 N/A 5 mm
26 - 50 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »