This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 06B-2-38B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 38 | N/A 9.525 mm |
| 06B-2-39B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 39 | N/A 9.525 mm |
| 06B-2-40B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 2 | N/A 40 | N/A 9.525 mm |
| 06B-3-8B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 8 | N/A 9.525 mm |
| 06B-3-9B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 9 | N/A 9.525 mm |
| 06B-3-10B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 10 | N/A 9.525 mm |
| 06B-3-11B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 11 | N/A 9.525 mm |
| 06B-3-12B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 12 | N/A 9.525 mm |
| 06B-3-13B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 13 | N/A 9.525 mm |
| 06B-3-14B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 14 | N/A 9.525 mm |
| 06B-3-15B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 15 | N/A 9.525 mm |
| 06B-3-16B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 16 | N/A 9.525 mm |
| 06B-3-17B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 17 | N/A 9.525 mm |
| 06B-3-18B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 18 | N/A 9.525 mm |
| 06B-3-19B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 19 | N/A 9.525 mm |
| 06B-3-20B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 20 | N/A 9.525 mm |
| 06B-3-21B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 21 | N/A 9.525 mm |
| 06B-3-22B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 22 | N/A 9.525 mm |
| 06B-3-23B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 23 | N/A 9.525 mm |
| 06B-3-24B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 24 | N/A 9.525 mm |
| 06B-3-25B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 25 | N/A 9.525 mm |
| 06B-3-26B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 26 | N/A 9.525 mm |
| 06B-3-27B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 27 | N/A 9.525 mm |
| 06B-3-28B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 28 | N/A 9.525 mm |
| 06B-3-29B | N/A 6.35 mm Roller Diameter Sprocket | N/A Steel C45 | N/A 3 | N/A 29 | N/A 9.525 mm |