COMPANY HEADER
Terms

This category has 2,057 items. Only the first 1000 records are returned.

276 - 300 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Material

Number of Strands

Number of Teeth

Pitch

05B-72A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 72 N/A 8 mm
05B-75A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 75 N/A 8 mm
05B-76A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 76 N/A 8 mm
05B-78A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 78 N/A 8 mm
05B-80A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 80 N/A 8 mm
05B-85A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 85 N/A 8 mm
05B-90A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 90 N/A 8 mm
05B-95A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 95 N/A 8 mm
05B-100A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 100 N/A 8 mm
05B-110A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 110 N/A 8 mm
05B-114A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 114 N/A 8 mm
05B-120A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 120 N/A 8 mm
05B-125A N/A 5 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 125 N/A 8 mm
06B-17HTL-1008 N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 17 N/A 9.525 mm
06B-18TL-1008 N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 18 N/A 9.525 mm
06B-19HTL-1008 N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 19 N/A 9.525 mm
06B-20TL-1008 N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 20 N/A 9.525 mm
06B-21HTL-1008 N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 21 N/A 9.525 mm
06B-22TL-1108 N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 22 N/A 9.525 mm
06B-23HTL-1210 N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 23 N/A 9.525 mm
06B-24TL-1210 N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 24 N/A 9.525 mm
06B-25HTL-1210 N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 25 N/A 9.525 mm
06B-26TL-1210 N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 26 N/A 9.525 mm
06B-27HTL-1210 N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 27 N/A 9.525 mm
06B-28TL-1210 N/A 6.35 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 28 N/A 9.525 mm
276 - 300 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »