Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPZ140 x 3-2012 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 140 mm | Width N/A 32 mm | Face Width N/A 40 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ140 x 4-2012 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 140 mm | Width N/A 32 mm | Face Width N/A 52 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ140 x 5-2517 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 140 mm | Width N/A 45 mm | Face Width N/A 64 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ140 x 6-2517 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 140 mm | Width N/A 45 mm | Face Width N/A 76 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ140 x 8-2517 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 140 mm | Width N/A 45 mm | Face Width N/A 100 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ150 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 25 mm | Face Width N/A 16 mm | Bore Diameter [Max] N/A 42 mm |
| SPZ150 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 33.5 mm | Face Width N/A 28 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ150 x 3-2012 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 32 mm | Face Width N/A 40 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ150 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 45 mm | Face Width N/A 52 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ150 x 5-2517 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 45 mm | Face Width N/A 64 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ150 x 6-2517 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 45 mm | Face Width N/A 76 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ150 x 8-2517 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 45 mm | Face Width N/A 100 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ160 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 25 mm | Face Width N/A 16 mm | Bore Diameter [Max] N/A 42 mm |
| SPZ160 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 32 mm | Face Width N/A 28 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ160 x 3-2012 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 32 mm | Face Width N/A 40 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ160 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 45 mm | Face Width N/A 52 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ160 x 5-2517 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 45 mm | Face Width N/A 64 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ160 x 6-2517 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 45 mm | Face Width N/A 76 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ160 x 8-2517 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 45 mm | Face Width N/A 100 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ170 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 170 mm | Width N/A 25 mm | Face Width N/A 16 mm | Bore Diameter [Max] N/A 42 mm |
| SPZ170 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 170 mm | Width N/A 32 mm | Face Width N/A 28 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ170 x 3-2012 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 170 mm | Width N/A 32 mm | Face Width N/A 40 mm | Bore Diameter [Max] N/A 50 mm |
| SPZ170 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 170 mm | Width N/A 45 mm | Face Width N/A 52 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ170 x 5-2517 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 170 mm | Width N/A 45 mm | Face Width N/A 64 mm | Bore Diameter [Max] N/A 65 mm |
| SPZ170 x 6-2517 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 170 mm | Width N/A 45 mm | Face Width N/A 76 mm | Bore Diameter [Max] N/A 65 mm |