COMPANY HEADER
Terms
651 - 675 of 732 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

SPC355 x 8-4040 N/A 8 Groove Metric V Belts Sheave N/A 355 mm N/A 102 mm N/A 212.5 mm N/A 100 mm
SPC355 x 10-4545 N/A 10 Groove Metric V Belts Sheave N/A 355 mm N/A 115 mm N/A 264 mm N/A 100 mm
SPC375 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 375 mm N/A 89 mm N/A 85 mm N/A 90 mm
SPC375 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 375 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC375 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 375 mm N/A 89 mm N/A 136 mm N/A 90 mm
SPC375 x 6-4040 N/A 6 Groove Metric V Belts Sheave N/A 375 mm N/A 102 mm N/A 161.5 mm N/A 100 mm
SPC375 x 8-4545 N/A 8 Groove Metric V Belts Sheave N/A 375 mm N/A 115 mm N/A 212.5 mm N/A 110 mm
SPC375 x 10-5050 N/A 10 Groove Metric V Belts Sheave N/A 375 mm N/A 115 mm N/A 264 mm N/A 100 mm
SPC400 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 400 mm N/A 89 mm N/A 85 mm N/A 90 mm
SPC400 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 400 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC400 x 5-3535 N/A 5 Groove Metric V Belts Sheave N/A 400 mm N/A 89 mm N/A 136 mm N/A 90 mm
SPC400 x 6-4040 N/A 6 Groove Metric V Belts Sheave N/A 400 mm N/A 102 mm N/A 161.5 mm N/A 100 mm
SPC400 x 8-4545 N/A 8 Groove Metric V Belts Sheave N/A 400 mm N/A 115 mm N/A 212.5 mm N/A 110 mm
SPC425 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 425 mm N/A 89 mm N/A 85 mm N/A 90 mm
SPC425 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 425 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC425 x 5-4040 N/A 5 Groove Metric V Belts Sheave N/A 425 mm N/A 102 mm N/A 136 mm N/A 100 mm
SPC425 x 6-4545 N/A 6 Groove Metric V Belts Sheave N/A 425 mm N/A 115 mm N/A 161.5 mm N/A 110 mm
SPC425 x 8-4545 N/A 8 Groove Metric V Belts Sheave N/A 425 mm N/A 127 mm N/A 212.5 mm N/A 110 mm
SPC425 x 10-5050 N/A 10 Groove Metric V Belts Sheave N/A 425 mm N/A 127 mm N/A 264 mm N/A 110 mm
SPC450 x 3-3535 N/A 3 Groove Metric V Belts Sheave N/A 450 mm N/A 89 mm N/A 85 mm N/A 90 mm
SPC450 x 4-3535 N/A 4 Groove Metric V Belts Sheave N/A 450 mm N/A 89 mm N/A 110.5 mm N/A 90 mm
SPC450 x 5-4040 N/A 5 Groove Metric V Belts Sheave N/A 450 mm N/A 102 mm N/A 136 mm N/A 100 mm
SPC450 x 6-4545 N/A 6 Groove Metric V Belts Sheave N/A 450 mm N/A 115 mm N/A 161.5 mm N/A 110 mm
SPC450 x 8-5050 N/A 8 Groove Metric V Belts Sheave N/A 450 mm N/A 127 mm N/A 212.5 mm N/A 125 mm
SPC450 x 10-5050 N/A 10 Groove Metric V Belts Sheave N/A 450 mm N/A 127 mm N/A 264 mm N/A 125 mm
651 - 675 of 732 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30