Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
---|---|---|---|---|---|
SPB560 x 10-4545 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 115 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 110 mm |
SPB630 x 2-3030 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 76 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 75 mm |
SPB630 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 89 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 90 mm |
SPB630 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 89 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 90 mm |
SPB630 x 5-4040 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 102 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 100 mm |
SPB630 x 6-4040 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 102 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 100 mm |
SPB630 x 8-4545 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 115 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 110 mm |
SPB630 x 10-4545 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 115 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 110 mm |
SPB710 x 2-3030 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 710 mm | Width N/A 76 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 75 mm |
SPB710 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 710 mm | Width N/A 89 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 90 mm |
SPB710 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 710 mm | Width N/A 89 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 90 mm |
SPB710 x 5-4040 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 710 mm | Width N/A 102 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 100 mm |
SPB710 x 6-4545 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 710 mm | Width N/A 115 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 110 mm |
SPB710 x 8-4545 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 710 mm | Width N/A 115 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 110 mm |
SPB710 x 10-4545 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 710 mm | Width N/A 115 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 110 mm |
SPB800 x 2-3535 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 800 mm | Width N/A 89 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 90 mm |
SPB800 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 800 mm | Width N/A 89 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 90 mm |
SPB800 x 4-4040 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 800 mm | Width N/A 102 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 100 mm |
SPB800 x 5-4040 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 800 mm | Width N/A 102 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 100 mm |
SPB800 x 6-4545 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 800 mm | Width N/A 115 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 110 mm |
SPB800 x 8-4545 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 800 mm | Width N/A 115 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 110 mm |
SPB800 x 10-4545 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 800 mm | Width N/A 115 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 110 mm |
SPB900 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 900 mm | Width N/A 89 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 90 mm |
SPB900 x 4-4040 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 900 mm | Width N/A 102 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 100 mm |
SPB900 x 5-4545 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 900 mm | Width N/A 115 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 110 mm |