Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPB315 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 89 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 90 mm |
| SPB315 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 89 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 90 mm |
| SPB315 x 10-3535 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 89 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 90 mm |
| SPB335 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 45 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 65 mm |
| SPB335 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 51 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 75 mm |
| SPB335 x 4-3535* | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 89 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 90 mm |
| SPB335 x 5-3535* | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 89 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 90 mm |
| SPB335 x 6-3535* | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 89 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 90 mm |
| SPB335 x 8-3535* | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 89 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 90 mm |
| SPB335 x 10-4040 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 102 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 100 mm |
| SPB355 x 2-3020 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 355 mm | Width N/A 51 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 75 mm |
| SPB355 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 355 mm | Width N/A 51 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 75 mm |
| SPB355 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 355 mm | Width N/A 89 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 90 mm |
| SPB355 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 355 mm | Width N/A 89 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 90 mm |
| SPB355 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 355 mm | Width N/A 89 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 90 mm |
| SPB355 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 355 mm | Width N/A 89 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 90 mm |
| SPB355 x 10-4040 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 355 mm | Width N/A 102 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 100 mm |
| SPB375 x 2-3020 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 375 mm | Width N/A 51 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 75 mm |
| SPB375 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 375 mm | Width N/A 51 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 75 mm |
| SPB375 x 4-3525 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 375 mm | Width N/A 65 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 90 mm |
| SPB375 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 375 mm | Width N/A 65 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 90 mm |
| SPB375 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 375 mm | Width N/A 65 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 90 mm |
| SPB375 x 8-4040 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 375 mm | Width N/A 65 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 90 mm |
| SPB400 x 2-3020 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 400 mm | Width N/A 51 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 75 mm |
| SPB400 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 400 mm | Width N/A 89 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 90 mm |