Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPA450 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 450 mm | Width N/A 89 mm | Face Width N/A 80 mm | Bore Diameter [Max] N/A 90 mm |
| SPA450 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 450 mm | Width N/A 65 mm | Face Width N/A 95 mm | Bore Diameter [Max] N/A 90 mm |
| SPA500 x 1-2517 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 45 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 65 mm |
| SPA500 x 2-2517 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 45 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 65 mm |
| SPA500 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 51 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 75 mm |
| SPA500 x 4-3020 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 51 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 75 mm |
| SPA500 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 89 mm | Face Width N/A 80 mm | Bore Diameter [Max] N/A 90 mm |
| SPA500 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 65 mm | Face Width N/A 95 mm | Bore Diameter [Max] N/A 90 mm |
| SPA560 x 1-2517 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 45 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 65 mm |
| SPA560 x 2-3020 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 51 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 75 mm |
| SPA560 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 51 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 75 mm |
| SPA560 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 89 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 90 mm |
| SPA560 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 89 mm | Face Width N/A 80 mm | Bore Diameter [Max] N/A 90 mm |
| SPA560 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 65 mm | Face Width N/A 95 mm | Bore Diameter [Max] N/A 90 mm |
| SPA630 x 1-2517 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 45 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 65 mm |
| SPA630 x 2-3020 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 51 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 75 mm |
| SPA630 x 3-3020 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 51 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 75 mm |
| SPA630 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 89 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 90 mm |
| SPA630 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 89 mm | Face Width N/A 80 mm | Bore Diameter [Max] N/A 90 mm |
| SPA630 x 6-4040 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 76 mm | Face Width N/A 95 mm | Bore Diameter [Max] N/A 100 mm |
| SPA800 x 2-3535 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 800 mm | Width N/A 89 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 90 mm |
| SPA800 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 800 mm | Width N/A 89 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 90 mm |
| SPA800 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 800 mm | Width N/A 89 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 90 mm |
| SPA800 x 5-4040 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 800 mm | Width N/A 102 mm | Face Width N/A 80 mm | Bore Diameter [Max] N/A 100 mm |
| SPA800 x 6-4040 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 800 mm | Width N/A 76 mm | Face Width N/A 95 mm | Bore Diameter [Max] N/A 100 mm |