Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
---|---|---|---|---|---|
SPA150 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 25 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 42 mm |
SPA150 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 32 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 50 mm |
SPA150 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 45 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 65 mm |
SPA150 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 45 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 65 mm |
SPA150 x 5-2517 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 45 mm | Face Width N/A 80 mm | Bore Diameter [Max] N/A 65 mm |
SPA150 x 6-2517 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 150 mm | Width N/A 45 mm | Face Width N/A 95 mm | Bore Diameter [Max] N/A 65 mm |
SPA160 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 25 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 42 mm |
SPA160 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 32 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 50 mm |
SPA160 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 45 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 65 mm |
SPA160 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 45 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 65 mm |
SPA160 x 5-2517 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 45 mm | Face Width N/A 80 mm | Bore Diameter [Max] N/A 65 mm |
SPA160 x 6-2517 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 160 mm | Width N/A 45 mm | Face Width N/A 95 mm | Bore Diameter [Max] N/A 65 mm |
SPA170 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 170 mm | Width N/A 25 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 42 mm |
SPA170 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 170 mm | Width N/A 32 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 50 mm |
SPA170 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 170 mm | Width N/A 45 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 65 mm |
SPA170 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 170 mm | Width N/A 45 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 65 mm |
SPA170 x 5-3020 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 170 mm | Width N/A 51 mm | Face Width N/A 80 mm | Bore Diameter [Max] N/A 75 mm |
SPA170 x 6-3020 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 170 mm | Width N/A 51 mm | Face Width N/A 95 mm | Bore Diameter [Max] N/A 75 mm |
SPA180 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 180 mm | Width N/A 25 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 42 mm |
SPA180 x 2-2012 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 180 mm | Width N/A 32 mm | Face Width N/A 35 mm | Bore Diameter [Max] N/A 50 mm |
SPA180 x 3-2517 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 180 mm | Width N/A 45 mm | Face Width N/A 50 mm | Bore Diameter [Max] N/A 65 mm |
SPA180 x 4-2517 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 180 mm | Width N/A 45 mm | Face Width N/A 65 mm | Bore Diameter [Max] N/A 65 mm |
SPA180 x 5-3020 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 180 mm | Width N/A 51 mm | Face Width N/A 80 mm | Bore Diameter [Max] N/A 75 mm |
SPA180 x 6-3020 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 180 mm | Width N/A 51 mm | Face Width N/A 95 mm | Bore Diameter [Max] N/A 75 mm |
SPA190 x 1-1610 | N/A 1 Groove Metric V Belts Sheave | Pitch Diameter N/A 190 mm | Width N/A 25 mm | Face Width N/A 20 mm | Bore Diameter [Max] N/A 42 mm |