Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
---|---|---|---|---|---|---|
NAP 209 27 | d - Shaft Dia. N/A 1.6875 in | H - Dimension N/A 2 1/8 in54 mm | A - Dimension N/A 7 1/2 in190 mm | E - Dimension N/A 5 3/4 in146 mm | B - Dimension N/A 2 1/8 in54 mm | S2 - Dimension N/A 13/16 in21 mm |
NAP 209 28 | d - Shaft Dia. N/A 1.75 in | H - Dimension N/A 2 1/8 in54 mm | A - Dimension N/A 7 1/2 in190 mm | E - Dimension N/A 5 3/4 in146 mm | B - Dimension N/A 2 1/8 in54 mm | S2 - Dimension N/A 13/16 in21 mm |
NAP 209 45MM | d - Shaft Dia. N/A 45 mm | H - Dimension N/A 2 1/8 in54 mm | A - Dimension N/A 7 1/2 in190 mm | E - Dimension N/A 5 3/4 in146 mm | B - Dimension N/A 2 1/8 in54 mm | S2 - Dimension N/A 13/16 in21 mm |
NAP 210 30 | d - Shaft Dia. N/A 1.875 in | H - Dimension N/A 2 1/4 in57.2 mm | A - Dimension N/A 8 in203 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 1/4 in57 mm | S2 - Dimension N/A 15/16 in24 mm |
NAP 210 31 | d - Shaft Dia. N/A 1.9375 in | H - Dimension N/A 2 1/4 in57.2 mm | A - Dimension N/A 8 in203 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 1/4 in57 mm | S2 - Dimension N/A 15/16 in24 mm |
NAP 210 50MM | d - Shaft Dia. N/A 50 mm | H - Dimension N/A 2 1/4 in57.2 mm | A - Dimension N/A 8 in203 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 1/4 in57 mm | S2 - Dimension N/A 15/16 in24 mm |
NAP 210 32 | d - Shaft Dia. N/A 2 in | H - Dimension N/A 2 1/4 in57.2 mm | A - Dimension N/A 8 in203 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 1/4 in57 mm | S2 - Dimension N/A 15/16 in24 mm |
NAP 211 32 | d - Shaft Dia. N/A 2 in | H - Dimension N/A 2 1/2 in63.5 mm | A - Dimension N/A 8 5/8 in220 mm | E - Dimension N/A 6 7/8 in174 mm | B - Dimension N/A 2 3/8 in60 mm | S2 - Dimension N/A 15/16 in24 mm |
NAP 211 | d - Shaft Dia. N/A 55 mm | H - Dimension N/A 2 1/2 in63.5 mm | A - Dimension N/A 8 5/8 in220 mm | E - Dimension N/A 6 7/8 in174 mm | B - Dimension N/A 2 3/8 in60 mm | S2 - Dimension N/A 15/16 in24 mm |
NAP 211 35 | d - Shaft Dia. N/A 2.1875 in | H - Dimension N/A 2 1/2 in63.5 mm | A - Dimension N/A 8 5/8 in220 mm | E - Dimension N/A 6 7/8 in174 mm | B - Dimension N/A 2 3/8 in60 mm | S2 - Dimension N/A 15/16 in24 mm |
NAP 212 36 | d - Shaft Dia. N/A 2.25 in | H - Dimension N/A 2 3/4 in69.8 mm | A - Dimension N/A 9 17/32 in242 mm | E - Dimension N/A 7 11/32 in187 mm | B - Dimension N/A 2 1/2 in64 mm | S2 - Dimension N/A 1 in25.4 mm |
NAP 212 | d - Shaft Dia. N/A 60 mm | H - Dimension N/A 2 3/4 in69.8 mm | A - Dimension N/A 9 17/32 in242 mm | E - Dimension N/A 7 11/32 in187 mm | B - Dimension N/A 2 1/2 in64 mm | S2 - Dimension N/A 1 in25.4 mm |
NAP 212 38 | d - Shaft Dia. N/A 2.375 in | H - Dimension N/A 2 3/4 in69.8 mm | A - Dimension N/A 9 17/32 in242 mm | E - Dimension N/A 7 11/32 in187 mm | B - Dimension N/A 2 1/2 in64 mm | S2 - Dimension N/A 1 in25.4 mm |
NAP 212 39 | d - Shaft Dia. N/A 2.4375 in | H - Dimension N/A 2 3/4 in69.8 mm | A - Dimension N/A 9 17/32 in242 mm | E - Dimension N/A 7 11/32 in187 mm | B - Dimension N/A 2 1/2 in64 mm | S2 - Dimension N/A 1 in25.4 mm |
NAP 213 40 | d - Shaft Dia. N/A 2.5 in | H - Dimension N/A 3 in76.2 mm | A - Dimension N/A 10 3/4 in273 mm | E - Dimension N/A 8 1/8 in206.4 mm | B - Dimension N/A 2 11/16 in68 mm | S2 - Dimension N/A 1 3/16 in30.2 mm |
NAP 213 | d - Shaft Dia. N/A 65 mm | H - Dimension N/A 3 in76.2 mm | A - Dimension N/A 10 3/4 in273 mm | E - Dimension N/A 8 1/8 in206.4 mm | B - Dimension N/A 2 11/16 in68 mm | S2 - Dimension N/A 1 3/16 in30.2 mm |
NAP 215 47 | d - Shaft Dia. N/A 2.9375 in | H - Dimension N/A 3 1/4 in82.6 mm | A - Dimension N/A 10 13/16 in275 mm | E - Dimension N/A 8 1/2 in217 mm | B - Dimension N/A 2 15/16 in75 mm | S2 - Dimension N/A 1 1/4 in31 mm |
NAP 215 | d - Shaft Dia. N/A 75 mm | H - Dimension N/A 3 1/4 in82.6 mm | A - Dimension N/A 10 13/16 in275 mm | E - Dimension N/A 8 1/2 in217 mm | B - Dimension N/A 2 15/16 in75 mm | S2 - Dimension N/A 1 1/4 in31 mm |
NAP 215 48 | d - Shaft Dia. N/A 3 in | H - Dimension N/A 3 1/4 in82.6 mm | A - Dimension N/A 10 13/16 in275 mm | E - Dimension N/A 8 1/2 in217 mm | B - Dimension N/A 2 15/16 in75 mm | S2 - Dimension N/A 1 1/4 in31 mm |