Item # |
Item Name |
Locking Device |
Grease Type |
Static Load Ratings |
Bore Size |
---|---|---|---|---|---|
HCT212-60MM | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 35590 kN | Bore Size N/A 60 mm |
HCT212-36 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 8090 lb | Bore Size N/A 2.25 in |
HCT212-38 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 8090 lb | Bore Size N/A 2.375 in |
HCT212-39 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 8090 lb | Bore Size N/A 2.4375 in |
HCT213-65MM | N/A 2600 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 43510 kN | Bore Size N/A 65 mm |
HCT213-40 | N/A 2600 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 9890 lb | Bore Size N/A 2.5 in |
HCT214-70MM | N/A 2450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 44000 kN | Bore Size N/A 70 mm |
HCT214-43 | N/A 2450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 9900 lb | Bore Size N/A 2.6875 in |
HCT214-44 | N/A 2450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 9900 lb | Bore Size N/A 2.75 in |
HCT215-75MM | N/A 2300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 44220 kN | Bore Size N/A 75 mm |
HCT215-47 | N/A 2300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 10050 lb | Bore Size N/A 2.9375 in |
HCT215-48 | N/A 2300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 10050 lb | Bore Size N/A 3 in |
HCT216-80MM | N/A 2150 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 54000 kN | Bore Size N/A 80 mm |
HCT216-50 | N/A 2150 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 12200 lb | Bore Size N/A 3.125 in |
HCT218-90MM | N/A 1900 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 77440 kN | Bore Size N/A 90 mm |
HCT218-56 | N/A 1900 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 17600 lb | Bore Size N/A 3.5 in |
HCT220-100MM | N/A 1600 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 93000 kN | Bore Size N/A 100 mm |
GSHT204-20MM | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Tapered Adapter Sleeve | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6600 kN | Bore Size N/A 20 mm |
GSHT204-12 | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Tapered Adapter Sleeve | Grease Type N/A NLGI #2 | Static Load Ratings N/A 1490 lb | Bore Size N/A 0.75 in |
GSHT205-25MM | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Tapered Adapter Sleeve | Grease Type N/A NLGI #2 | Static Load Ratings N/A 7800 kN | Bore Size N/A 25 mm |
GSHT205-15 | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Tapered Adapter Sleeve | Grease Type N/A NLGI #2 | Static Load Ratings N/A 1760 lb | Bore Size N/A 0.9375 in |
GSHT205-16 | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Tapered Adapter Sleeve | Grease Type N/A NLGI #2 | Static Load Ratings N/A 1760 lb | Bore Size N/A 1 in |
GSHT206-30MM | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Tapered Adapter Sleeve | Grease Type N/A NLGI #2 | Static Load Ratings N/A 11300 kN | Bore Size N/A 30 mm |
GSHT206-19 | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Tapered Adapter Sleeve | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2550 lb | Bore Size N/A 1.1875 in |
GSHT207-35MM | N/A 4000 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Tapered Adapter Sleeve | Grease Type N/A NLGI #2 | Static Load Ratings N/A 15300 kN | Bore Size N/A 35 mm |