Item # |
Item Name |
Dynamic Load Rating |
Outside Diameter |
Bore Size |
Width |
---|---|---|---|---|---|
23284 | N/A 12000 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 6550 kN | Outside Diameter N/A 760 mm | Bore Size N/A 420 mm | Width N/A 272 mm |
23288 | N/A 12800 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 6900 kN | Outside Diameter N/A 790 mm | Bore Size N/A 440 mm | Width N/A 280 mm |
23292 | N/A 14500 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 7750 kN | Outside Diameter N/A 830 mm | Bore Size N/A 460 mm | Width N/A 296 mm |
23296 | N/A 15500 kN Static Load Rating Spherical Thrust Roller Bearing | Dynamic Load Rating N/A 8300 kN | Outside Diameter N/A 870 mm | Bore Size N/A 480 mm | Width N/A 310 mm |