COMPANY HEADER
Terms
26 - 50 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Item Name

Dynamic Load Rating

Outside Diameter

Bore Size

Width

22240 N/A 1900 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1250 kN N/A 360 mm N/A 200 mm N/A 98 mm
22244 N/A 2300 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1500 kN N/A 400 mm N/A 220 mm N/A 108 mm
22308 N/A 120 kN Static Load Rating Spherical Thrust Roller Bearing N/A 112 kN N/A 90 mm N/A 40 mm N/A 33 mm
22309 N/A 155 kN Static Load Rating Spherical Thrust Roller Bearing N/A 135 kN N/A 100 mm N/A 45 mm N/A 36 mm
22310 N/A 200 kN Static Load Rating Spherical Thrust Roller Bearing N/A 175 kN N/A 110 mm N/A 50 mm N/A 40 mm
22311 N/A 230 kN Static Load Rating Spherical Thrust Roller Bearing N/A 195 kN N/A 120 mm N/A 55 mm N/A 43 mm
22312 N/A 280 kN Static Load Rating Spherical Thrust Roller Bearing N/A 230 kN N/A 130 mm N/A 60 mm N/A 46 mm
22313 N/A 300 kN Static Load Rating Spherical Thrust Roller Bearing N/A 250 kN N/A 140 mm N/A 65 mm N/A 48 mm
22314 N/A 380 kN Static Load Rating Spherical Thrust Roller Bearing N/A 310 kN N/A 150 mm N/A 70 mm N/A 51 mm
22315 N/A 430 kN Static Load Rating Spherical Thrust Roller Bearing N/A 340 kN N/A 160 mm N/A 75 mm N/A 55 mm
22316 N/A 450 kN Static Load Rating Spherical Thrust Roller Bearing N/A 370 kN N/A 170 mm N/A 80 mm N/A 58 mm
22317 N/A 515 kN Static Load Rating Spherical Thrust Roller Bearing N/A 420 kN N/A 180 mm N/A 85 mm N/A 60 mm
22318 N/A 600 kN Static Load Rating Spherical Thrust Roller Bearing N/A 475 kN N/A 190 mm N/A 90 mm N/A 64 mm
22319 N/A 670 kN Static Load Rating Spherical Thrust Roller Bearing N/A 515 kN N/A 200 mm N/A 95 mm N/A 67 mm
22320 N/A 800 kN Static Load Rating Spherical Thrust Roller Bearing N/A 600 kN N/A 215 mm N/A 100 mm N/A 73 mm
22322 N/A 960 kN Static Load Rating Spherical Thrust Roller Bearing N/A 720 kN N/A 240 mm N/A 110 mm N/A 80 mm
22324 N/A 1110 kN Static Load Rating Spherical Thrust Roller Bearing N/A 840 kN N/A 260 mm N/A 120 mm N/A 86 mm
22326 N/A 1300 kN Static Load Rating Spherical Thrust Roller Bearing N/A 970 kN N/A 280 mm N/A 130 mm N/A 93 mm
22328 N/A 1550 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1120 kN N/A 300 mm N/A 140 mm N/A 102 mm
22330 N/A 1750 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1250 kN N/A 320 mm N/A 150 mm N/A 108 mm
22332 N/A 1950 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1375 kN N/A 340 mm N/A 160 mm N/A 114 mm
22334 N/A 2150 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1540 kN N/A 360 mm N/A 170 mm N/A 120 mm
22336 N/A 2440 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1725 kN N/A 380 mm N/A 180 mm N/A 126 mm
22338 N/A 2640 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1860 kN N/A 400 mm N/A 190 mm N/A 132 mm
22340 N/A 2900 kN Static Load Rating Spherical Thrust Roller Bearing N/A 2010 kN N/A 420 mm N/A 200 mm N/A 138 mm
26 - 50 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5