Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
---|---|---|---|---|---|
H216 x 2-11/16 | N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 46 mm | Shaft Size N/A 2.6875 in | Dimension c N/A 17 mm |
H216 x 2-3/4 | N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 46 mm | Shaft Size N/A 2.75 in | Dimension c N/A 17 mm |
H217 | N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 50 mm | Shaft Size N/A 75 mm | Dimension c N/A 18 mm |
H217 x 2-15/16 | N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 50 mm | Shaft Size N/A 2.9375 in | Dimension c N/A 18 mm |
H217 x 3 | N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 50 mm | Shaft Size N/A 3 in | Dimension c N/A 18 mm |
H218 | N/A 52 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 52 mm | Shaft Size N/A 80 mm | Dimension c N/A 18 mm |
H218 x 3-3/16 | N/A 52 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 52 mm | Shaft Size N/A 3.1875 in | Dimension c N/A 18 mm |
H219 | N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 55 mm | Shaft Size N/A 85 mm | Dimension c N/A 19 mm |
H219 x 3-1/4 | N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 55 mm | Shaft Size N/A 3.25 in | Dimension c N/A 19 mm |
H220 | N/A 58 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 58 mm | Shaft Size N/A 90 mm | Dimension c N/A 20 mm |
H220 x 3-7/16 | N/A 58 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 58 mm | Shaft Size N/A 3.4375 in | Dimension c N/A 20 mm |
H220 x 3-1/2 | N/A 58 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 58 mm | Shaft Size N/A 3.5 in | Dimension c N/A 20 mm |
H221 | N/A 60 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 60 mm | Shaft Size N/A 95 mm | Dimension c N/A 20 mm |
H222 | N/A 63 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 63 mm | Shaft Size N/A 100 mm | Dimension c N/A 21 mm |
H222 x 4 | N/A 63 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 63 mm | Shaft Size N/A 4 in | Dimension c N/A 21 mm |
H3024 | N/A 72 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 72 mm | Shaft Size N/A 110 mm | Dimension c N/A 22 mm |
H3024 x 4-3/16 | N/A 72 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 72 mm | Shaft Size N/A 4.1875 in | Dimension c N/A 22 mm |
H3024 x 4-1/4 | N/A 72 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 72 mm | Shaft Size N/A 4.25 in | Dimension c N/A 22 mm |
H3026 | N/A 80 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 80 mm | Shaft Size N/A 115 mm | Dimension c N/A 23 mm |
H3026 x 4-7/16 | N/A 80 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 80 mm | Shaft Size N/A 4.4375 in | Dimension c N/A 23 mm |
H3026 x 4-1/2 | N/A 80 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 80 mm | Shaft Size N/A 4.5 in | Dimension c N/A 23 mm |
H3028 | N/A 82 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 82 mm | Shaft Size N/A 125 mm | Dimension c N/A 24 mm |
H3028 x 4-15/16 | N/A 82 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 82 mm | Shaft Size N/A 4.9375 in | Dimension c N/A 24 mm |
H3028 x 5 | N/A 82 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 82 mm | Shaft Size N/A 5 in | Dimension c N/A 24 mm |
H3030 | N/A 87 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 87 mm | Shaft Size N/A 135 mm | Dimension c N/A 26 mm |