Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
---|---|---|---|---|---|
SNW115 x 2-7/16 | N/A 3.08 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.08 in | Shaft Size N/A 2.4375 in | Dimension c N/A 0.7 in |
SNW115 x 2-1/2 | N/A 3.08 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.08 in | Shaft Size N/A 2.5 in | Dimension c N/A 0.7 in |
SNW116 x 2-11/16 | N/A 3.2 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.2 in | Shaft Size N/A 2.6875 in | Dimension c N/A 0.67 in |
SNW116 x 2-3/4 | N/A 3.2 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.2 in | Shaft Size N/A 2.75 in | Dimension c N/A 0.67 in |
SNW117 x 2-15/16 | N/A 3.31 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.31 in | Shaft Size N/A 2.9375 in | Dimension c N/A 0.7 in |
SNW117 x 3 | N/A 3.31 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.31 in | Shaft Size N/A 3 in | Dimension c N/A 0.7 in |
SNW118 x 3-3/16 | N/A 3.55 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.55 in | Shaft Size N/A 3.1875 in | Dimension c N/A 0.78 in |
SNW118 x 3-1/4 | N/A 3.55 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.55 in | Shaft Size N/A 3.25 in | Dimension c N/A 0.78 in |
SNW120 x 3-7/16 | N/A 3.97 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.97 in | Shaft Size N/A 3.4375 in | Dimension c N/A 0.84 in |
SNW120 x 3-1/2 | N/A 3.97 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 3.97 in | Shaft Size N/A 3.5 in | Dimension c N/A 0.84 in |
SNW122 x 3-11/16 | N/A 4.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.35 in | Shaft Size N/A 3.6875 in | Dimension c N/A 0.91 in |
SNW122 x 3-15/16 | N/A 4.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.35 in | Shaft Size N/A 3.9375 in | Dimension c N/A 0.91 in |
SNW122 x 4 | N/A 4.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.35 in | Shaft Size N/A 4 in | Dimension c N/A 0.91 in |
SNW124 x 4-3/16 | N/A 4.65 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.65 in | Shaft Size N/A 4.1875 in | Dimension c N/A 0.94 in |
SNW124 x 4-1/4 | N/A 4.65 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.65 in | Shaft Size N/A 4.25 in | Dimension c N/A 0.94 in |
SNW126 x 4-7/16 | N/A 4.98 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.98 in | Shaft Size N/A 4.4375 in | Dimension c N/A 1 in |
SNW126 x 4-1/2 | N/A 4.98 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 4.98 in | Shaft Size N/A 4.5 in | Dimension c N/A 1 in |
SNW128 x 4-15/16 | N/A 5.32 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 5.32 in | Shaft Size N/A 4.9375 in | Dimension c N/A 1.06 in |
SNW128 x 5 | N/A 5.32 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 5.32 in | Shaft Size N/A 5 in | Dimension c N/A 1.06 in |
SNW130 x 5-3/16 | N/A 5.62 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 5.62 in | Shaft Size N/A 5.1875 in | Dimension c N/A 1.13 in |
SNW130 x 5-1/4 | N/A 5.62 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 5.62 in | Shaft Size N/A 5.25 in | Dimension c N/A 1.13 in |
SNW132 x 5-7/16 | N/A 5.92 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 5.92 in | Shaft Size N/A 5.4375 in | Dimension c N/A 1.19 in |
SNW134 x 5-15/16 | N/A 6.19 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 6.19 in | Shaft Size N/A 5.9375 in | Dimension c N/A 1.22 in |
SNW134 x 6 | N/A 6.19 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 6.19 in | Shaft Size N/A 6 in | Dimension c N/A 1.22 in |
SNW136 x 6-7/16 | N/A 6.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 6.46 in | Shaft Size N/A 6.4375 in | Dimension c N/A 1.25 in |