COMPANY HEADER
Terms
276 - 300 of 421 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Type

Total Length

Shaft Size

Dimension c

H3138 x 6-15/16 N/A 141 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 141 mm N/A 6.9375 in N/A 31 mm
H3138 x 7 N/A 141 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 141 mm N/A 7 in N/A 31 mm
H3140 N/A 150 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 150 mm N/A 180 mm N/A 32 mm
H3140 x 7-3/16 N/A 150 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 150 mm N/A 7.1875 in N/A 32 mm
H3144 N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 161 mm N/A 200 mm N/A 32 mm
H3144 x 7-15/16 N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 161 mm N/A 7.9375 in N/A 32 mm
H3144 x 8 N/A 161 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 161 mm N/A 8 in N/A 32 mm
H2304 N/A 31 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 31 mm N/A 17 mm N/A 7 mm
H2305 N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 35 mm N/A 20 mm N/A 8 mm
H2305 x 3/4 N/A 35 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 35 mm N/A 0.75 in N/A 8 mm
H2306 N/A 38 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 38 mm N/A 25 mm N/A 8 mm
H2306 x 7/8 N/A 38 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 38 mm N/A 0.875 in N/A 8 mm
H2306 x 15/16 N/A 38 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 38 mm N/A 0.9375 in N/A 8 mm
H2306 x 1 N/A 38 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 38 mm N/A 1 in N/A 8 mm
H2307 N/A 43 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 43 mm N/A 30 mm N/A 9 mm
H2307 x 1-3/16 N/A 43 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 43 mm N/A 1.1875 in N/A 9 mm
H2307 x 1-1/8 N/A 43 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 43 mm N/A 1.125 in N/A 9 mm
H2308 N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 46 mm N/A 35 mm N/A 10 mm
H2308 x 1-1/4 N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 46 mm N/A 1.25 in N/A 10 mm
H2308 x 1-3/8 N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 46 mm N/A 1.375 in N/A 10 mm
H2308 x 1-5/16 N/A 46 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 46 mm N/A 1.3125 in N/A 10 mm
H2309 N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 50 mm N/A 40 mm N/A 11 mm
H2309 x 1-7/16 N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 50 mm N/A 1.4375 in N/A 11 mm
H2309 x 1-1/2 N/A 50 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 50 mm N/A 1.5 in N/A 11 mm
H2310 N/A 55 mm Total Length Tapered Adapter Sleeve with Nut and Washer N/A Tapered Adapter Sleeves with Nut and Washer N/A 55 mm N/A 45 mm N/A 12 mm
276 - 300 of 421 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »