Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
---|---|---|---|---|---|
SNW05 x 3/4 | N/A 1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.27 in | Shaft Size N/A 0.75 in | Dimension c N/A 0.46 in |
SNW05 x 11/16 | N/A 1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.27 in | Shaft Size N/A 0.6875 in | Dimension c N/A 0.46 in |
SNW06 x 15/16 | N/A 1.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.35 in | Shaft Size N/A 0.9375 in | Dimension c N/A 0.46 in |
SNW06 x 1 | N/A 1.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.35 in | Shaft Size N/A 1 in | Dimension c N/A 0.46 in |
SNW07 x 1-1/16 | N/A 1.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.46 in | Shaft Size N/A 1.0625 in | Dimension c N/A 0.48 in |
SNW07 x 1-1/8 | N/A 1.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.46 in | Shaft Size N/A 1.125 in | Dimension c N/A 0.48 in |
SNW07 x 1-1/4 | N/A 1.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.46 in | Shaft Size N/A 1.25 in | Dimension c N/A 0.48 in |
SNW07 x 1-3/16 | N/A 1.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.46 in | Shaft Size N/A 1.1875 in | Dimension c N/A 0.48 in |
SNW08 x 1-1/4 | N/A 1.5 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.5 in | Shaft Size N/A 1.25 in | Dimension c N/A 0.5 in |
SNW08 x 1-3/8 | N/A 1.5 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.5 in | Shaft Size N/A 1.375 in | Dimension c N/A 0.5 in |
SNW08 x 1-5/16 | N/A 1.5 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.5 in | Shaft Size N/A 1.3125 in | Dimension c N/A 0.5 in |
SNW09 x 1-3/8 | N/A 1.58 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.58 in | Shaft Size N/A 1.375 in | Dimension c N/A 0.5 in |
SNW09 x 1-7/16 | N/A 1.58 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.58 in | Shaft Size N/A 1.4375 in | Dimension c N/A 0.5 in |
SNW09 x 1-1/2 | N/A 1.58 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.58 in | Shaft Size N/A 1.5 in | Dimension c N/A 0.5 in |
SNW10 x 1-11/16 | N/A 1.77 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.77 in | Shaft Size N/A 1.6875 in | Dimension c N/A 0.56 in |
SNW10 x 1-5/8 | N/A 1.77 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.77 in | Shaft Size N/A 1.625 in | Dimension c N/A 0.56 in |
SNW10 x 1-3/4 | N/A 1.77 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.77 in | Shaft Size N/A 1.75 in | Dimension c N/A 0.56 in |
SNW11 x 1-13/16 | N/A 1.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.85 in | Shaft Size N/A 1.8125 in | Dimension c N/A 0.56 in |
SNW11 x 1-3/4 | N/A 1.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.85 in | Shaft Size N/A 1.75 in | Dimension c N/A 0.56 in |
SNW11 x 1-7/8 | N/A 1.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.85 in | Shaft Size N/A 1.875 in | Dimension c N/A 0.56 in |
SNW11 x 1-15/16 | N/A 1.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.85 in | Shaft Size N/A 1.9375 in | Dimension c N/A 0.56 in |
SNW11 x 2 | N/A 1.85 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 1.85 in | Shaft Size N/A 2 in | Dimension c N/A 0.56 in |
SNW13 x 2 | N/A 2.1 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.1 in | Shaft Size N/A 2 in | Dimension c N/A 0.63 in |
SNW13 x 2-3/16 | N/A 2.1 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.1 in | Shaft Size N/A 2.1875 in | Dimension c N/A 0.63 in |
SNW13 x 2-1/4 | N/A 2.1 in. Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 2.1 in | Shaft Size N/A 2.25 in | Dimension c N/A 0.63 in |