Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
---|---|---|---|---|---|
UK206-H2306 x 1 | N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 2500 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK207-H2307 x 30MM | N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 15130 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK207-H2307 x 1-3/16 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 3440 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK208-H2308 x 35MM | N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 19580 lb | Speed [Max] N/A 4000 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK208-H2308 x 1-1/4 | N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 4450 lb | Speed [Max] N/A 4000 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK208-H2308 x 1-3/8 | N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 4450 lb | Speed [Max] N/A 4000 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK209-H2309 x 40MM | N/A 23500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 20280 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK209-H2309 x 1-7/16 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK209-H2309 x 1-1/2 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK209-H2309 x 1-5/8 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK210-H2310 x 45MM | N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 22830 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK210-H2310 x 1-11/16 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK210-H2310 x 1-3/4 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK211-H2311 x 50MM | N/A 43030 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 28950 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK211-H2311 x 1-7/8 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK211-H2311 x 1-15/16 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK211-H2311 x 2 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK212-H2312 x 55MM | N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 35590 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK213-H2313 x 60MM | N/A 60720 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 43510 lb | Speed [Max] N/A 2600 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK213-H2313 x 2-3/16 | N/A 13800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 9890 lb | Speed [Max] N/A 2600 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK213-H2313 x 2-1/4 | N/A 13800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 9890 lb | Speed [Max] N/A 2600 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK213-H2313 x 2-3/8 | N/A 13800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 9890 lb | Speed [Max] N/A 2600 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK215-H2315 x 65MM | N/A 62000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 44220 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK215-H2315 x 2-7/16 | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 10050 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A |
UK215-H2315 x 2-1/2 | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Tapered Adapter Sleeve | Static Load Rating N/A 10050 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A |