Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| CSA207-35MM | N/A 25430 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 15130 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 30.4 mm |
| CSA207-20 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 3440 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 1.2 in |
| CSA207-22 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 3440 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 1.2 in |
| CSA207-23 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 3440 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 1.2 in |
| CSA208-40MM | N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 19580 lb | Speed [Max] N/A 4000 rpm | Length between Center Outer Race to Front of Bearing N/A 34.7 mm |
| CSA208-24 | N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 4450 lb | Speed [Max] N/A 4000 rpm | Length between Center Outer Race to Front of Bearing N/A 1.37 in |
| CSA209-45MM | N/A 32500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 20280 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 34.2 mm |
| CSA209-26 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.35 in |
| CSA209-27 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.35 in |
| CSA209-28 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.35 in |
| CSA210-50MM | N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 22830 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 33.7 mm |
| CSA210-30 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.33 in |
| CSA210-31 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.33 in |
| CSA210-32 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.33 in |
| CSA211-55MM | N/A 43030 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 28950 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 37.9 mm |
| CSA211-32 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.49 in |
| CSA211-34 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.49 in |
| CSA211-35 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.49 in |
| CSA212-60MM | N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 35590 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 42.1 mm |
| CSA212-36 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.66 in |
| CSA212-38 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.66 in |
| CSA212-39 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.66 in |
| UCX05-25MM | N/A 19000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 11100 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A 22.2 mm |
| UCX05-16 | N/A 4400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2540 lb | Speed [Max] N/A 5300 rpm | Length between Center Outer Race to Front of Bearing N/A 0.87 in |
| UCX06-30MM | N/A 25500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 15180 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 25.4 mm |