COMPANY HEADER
Terms
226 - 250 of 557 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

SA210-32 N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 5190 lb N/A 3400 rpm N/A 1.33 in
SA211-55MM N/A 43030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 28950 lb N/A 3100 rpm N/A 37.9 mm
SA211-32 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 6580 lb N/A 3100 rpm N/A 1.49 in
SA211-34 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 6580 lb N/A 3100 rpm N/A 1.49 in
SA211-35 N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 6580 lb N/A 3100 rpm N/A 1.49 in
SA212-60MM N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 35590 lb N/A 2800 rpm N/A 42.1 mm
SA212-36 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 8090 lb N/A 2800 rpm N/A 1.66 in
SA212-38 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 8090 lb N/A 2800 rpm N/A 1.66 in
SA212-39 N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 8090 lb N/A 2800 rpm N/A 1.66 in
CSA201-12MM N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4660 lb N/A 8800 rpm N/A 22.6 mm
CSA202-15MM N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4660 lb N/A 8800 rpm N/A 22.6 mm
CSA203-17MM N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 4660 lb N/A 8800 rpm N/A 22.6 mm
CSA201-8 N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1060 lb N/A 8800 rpm N/A 0.89 in
CSA202-10 N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1060 lb N/A 8800 rpm N/A 0.89 in
CSA203-11 N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1060 lb N/A 8800 rpm N/A 0.89 in
CSA204-20MM N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 6600 lb N/A 7450 rpm N/A 24 mm
CSA204-12 N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 7450 rpm N/A 0.94 in
CSA205-25MM N/A 13810 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 7700 lb N/A 6250 rpm N/A 23.5 mm
CSA205-14 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1750 lb N/A 6250 rpm N/A 0.93 in
CSA205-15 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1750 lb N/A 6250 rpm N/A 0.93 in
CSA205-16 N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1750 lb N/A 6250 rpm N/A 0.93 in
CSA206-30MM N/A 18920 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 11000 lb N/A 5300 rpm N/A 27.7 mm
CSA206-18 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 5300 rpm N/A 1.09 in
CSA206-19 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 5300 rpm N/A 1.09 in
CSA206-20 N/A 4300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2500 lb N/A 5300 rpm N/A 1.09 in
226 - 250 of 557 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »